1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TE Connectivity 828904-1 Connector Seal, Blue【10 Pieces Per Package】

CONNECTOR ACCESSORIES

TE Connectivity 828904-1 Connector Seal, Blue
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 79.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Type = wire seal
·Series = Heavy Duty Sealed Connector Series (HDSCS)
·Color = blue

TE Connectivity HDSCS MCP 2.8 Single-Pole Wire Seal / Sealing Plug

Product Specifications

Part NumberTypeSeriesColorRoHS 
828904-1Wire sealHeavy Duty Sealed Connector Series (HDSCS)Blue10
Part Number
828904-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 79.43

CONNECTOR ACCESSORIES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Type Other Color Blue

Please check the type/dimensions/specifications of the part 828904-1 in the TE Connectivity 828904-1 Connector Seal, Blue series.