1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimp Terminal Storage Box, TE Connectivity 4-Pole, Natural

CONNECTOR

Crimp Terminal Storage Box, TE Connectivity 4-Pole, Natural
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 43.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Connector type = plug
·Material of the main body = Nylon 66
·Length = 22.9 mm
·Color = Natural
・ Number of contacts = 4
·Tab width = 6.35 mm
·Series = AMP250

TE Connectivity FASTIN-FASTON 250 Lance Connector Housing. 250 series FASTIN-FASTON Free Hanging Lance Plug / Receptacle Connector Housing is used for FASTIN-FASTON 6.35 mm Tab / Receptacle Contact. This FASTIN-FASTON lance connector housing in the 250 series is a reinforced version of the traditional 250 series, providing a highly reliable cable-to-cable connection. Each contact cavity is equipped with a locking latch. This locking latch holds the contact securely in place within the cavity. This feature eliminates the need to equip contacts with locking lances, which frequently caused problems with locking performance. Polarized housings facilitate accurate mating. Locking lances on the outside ensure a secure connection to the mating connector. Features and advantages: The locking latch in contact cavities for improved contact security; Polarized housings prevent mis-mating of connectors; The external locking latch secures reliable mating/connection; Flame-retardant molded Nylon 66; Product application information; This FASTIN-FASTON connector is a multi-connector version of the basic FASTON terminal series. Can quickly and simultaneously connect up to 8 independent circuits (up to 20 leads). Used as a multi-position / coupling connector in automotive wiring harnesses for medium current applications.

Product Specifications

Part NumberConnector TypeMain Body MaterialLengthColorNumber of contactsTab widthSeries
172134-1PlugNylon 6622.9 mmNatural46.35 mmAMP 250
Part Number
172134-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 43.03

฿ 30.22

CONNECTOR 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Housing

Please check the type/dimensions/specifications of the part 172134-1 in the Crimp Terminal Storage Box, TE Connectivity 4-Pole, Natural series.