1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Option for Econoseal, Series J, Connectors (172193-1)

CONNECTOR ACCESSORIES

Option for Econoseal, Series J, Connectors (172193-1)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

[Features]
·Option for Econoseal, Series J, Connectors
<170293-1>
·TE Connectivity economy interconnection pin and socket contacts
·Pin and socket contacts used in EI (Economy Interconnect) housings
·These EI pin and socket contacts are made of tin-plated brass and are compatible with a variety of wire sizes
·Product number: 719-4938, 719-4931, 683-1291, 719-4950, 719-4941 are used in low profile EI housings, and others are used in standard profile EI housings
<172199-1/172192-1/172202-1>
·For crimp terminals, refer to the representative product number: 712-2006
·TE Connectivity, Econoseal, J series, connector housing
·The Econoseal J series has waterproof receptacles and plug type wire-to-wire automotive connector housings
·The wire seal of this connector housing can be applied at the same time as the crimping of the contacts, and the hollow plug can be used to fill unused cavities
·The Econoseal J series waterproof receptacles and plug type wire-to-wire automotive connector housings are designed to prevent contact damage and cannot be used if mated incorrectly
·Non-preloaded
·Serviceable (174878-7 only)

 
Part Number
172193-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProduct Type Accessory Type Material Type Number with packs
(Piece)
Number of Positions Color Specification 1 Specification 2 Specifications 3

฿ 61.72

฿ 24.81

CONNECTOR ACCESSORIES 1 Piece(s) Same day 10Rubber stopper-Other-500-BlackSeal type: facial seal; series: Econoseal J Series (Mark II)Cable coating outer diameter: 2 to 3.4 mmOperating Temperature Range: -30 to 105°C

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 172193-1 in the Option for Econoseal, Series J, Connectors series.

Products with similar specification

Part Number
172202-1
172203-1
174878-7
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSProduct Type Accessory Type Material Type Number with packs
(Piece)
Number of Positions Color Specification 1 Specification 2 Specifications 3

฿ 86.86

1 Piece(s) Same day 10Housing-Nylon--3NaturalSeries: Econoseal J Series (Mark I); pin contact: female; connection direction: straightHeight: 19.5 mm; width: 21.7 mm; depth: 48.3-

฿ 61.25

1 Piece(s) Same day 10Rubber stopper------Series: Econoseal J Series (Mark II)--

฿ 41.17

1 Piece(s) Same day 10Double lock plateTPA (terminal position assurance)PBTWire-to-wire1000-YellowSeries: Econoseal J Series (Mark II); flame retardant grade: UL 94 V-2-Operating Temperature Range: -30 to 105°C