1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helawrap Applicator Tool (HAT)【10 Pieces Per Package】 (HAT8)

CABLE ACCESSARY CABLE TIE

Helawrap Applicator Tool (HAT) (HAT8)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It has a unique shape that allows Helawrap (cable protection tube) to be smoothly attached to cables, making it easy to work in shorter working hours
·It is used through wiring from the cut "cable slot" on the side of the HAT
·1 pc. per 1 Helawrap is enclosed in a package for each type but it is also available in 10 pcs.

 
Part Number
HAT8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Size
(φ mm)
Overall Length
(mm)

฿ 956.93

CABLE ACCESSARY CABLE TIE 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10.042.0

Loading...

  1. 1

Basic Information

Color Blue Material Nylon Product Type Other
Color Blue Material Nylon

Please check the type/dimensions/specifications of the part HAT8 in the Helawrap Applicator Tool (HAT) series.

Products with similar specification

Part Number
HAT16
HAT20
HAT25
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Size
(φ mm)
Overall Length
(mm)

฿ 1,206.98

1 Pack(s)

10 Pieces Per Package

3 Day(s) 17.057.5

฿ 1,605.00

1 Pack(s)

10 Pieces Per Package

3 Day(s) 22.075.0

฿ 1,959.07

1 Pack(s)

10 Pieces Per Package

3 Day(s) 27.095.0