1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Cam Switch Schneider Electric K1F003MLH 3 Screw

CAM SWITCH AMP SELECTOR

Rotary Cam Switch Schneider Electric K1F003MLH 3 Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 915.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

・Pole/throw setting = DP3T
・Electrical phase = 3
・Current Max = 5.6 A @ 230 V ac
・Maximum voltage = 690 V ac
・Number of positions = 3
・Terminal type = screw
・Thru angle = 45 °, 315 °
・Length = 45 mm
・Width = 97 mm
・Depth = 45 mm
・Actuator type = handle
・Dimensions = 45 x 97 x 45 mm

Product CodeRange of productProduct or component typeVibration resistanceShock resistanceFixing modeElectrical durabilityMechanical durabilityNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEProduct mountingREACH free of SVHCWarrantyElectrical connectionToxic heavy metal free[Ui] rated insulation voltage[Ith] conventional free air thermal currentComponent nameCam switch functionOff positionSwitching positionsSwitching angle[Ithe] conventional enclosed thermal currentRated operational power in W[Ie] rated operational current ACMaximum operating rateShort-circuit currentShort-circuit 
protection
[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentElectrical shock protection classCam switch head typeType of operatorRotary handle padlockingPresentation of legendReturnCAD overall widthCAD overall heightCAD overall depthType of measurement
K1F003MLHHarmony KComplete cam switch5 gn conforming to IEC 
68-2-6 
(f = 10 to 150 Hz)
30 gn conforming to IEC 
68-2-27
Multifixing1000000 cycles 
AC-15
1000000 cycles
AC-21
500000 cycles 
AC-23
500000 cycles 
AC-3
1000000 cycles0.17 kgIP40 conforming to IEC 529
IP40 conforming to 
NF C 20-010
CENELEC EN 50013
EN/IEC 60947-3
 for power circuit
EN/IEC 60947-5-1
for control circuit
-25 to 
55 °C
-40 to 70 °CCSA 240 V 1 hp 
1 phase
CSA 240 V 3 hp 
3 phases 2 pole(s)
UL 240 V 1 hp 
3 phases
UL 240 V 0.33 hp 
1 phase 2 pole(s)
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
Front mountingYes18 monthsCaptive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm2
Captive screw clamp terminals solid, clamping capacity: 1 x 2.5 mm2
Yes690 V (pollution degree 3) 
conforming to IEC 60947-1
12 AK1Ammeter switchWith Off positionRight: 0° - 90° - 180° - 270°90 °10 A10500 W AC-21, 
500...660 V 3 phases 
conforming to IEC 60947-3
1100 W AC-3, 230 V 3 phases 
conforming to IEC 60947-3
1500 W AC-23A, 
230 V 3 phases 
conforming to IEC 60947-3
1500 W AC-3, 400 V 1 phase 
conforming to IEC 60947-3
1500 W AC-3, 400 V 3 phases 
conforming to IEC 60947-3
1500 W AC-3, 500 V 3 phases 
conforming to IEC 60947-3
1500 W AC-3, 690 V 3 phases 
conforming to IEC 60947-3
2200 W AC-23A, 
400 V 3 phases 
conforming to IEC 60947-3
2200 W AC-23A, 
500 V 3 phases 
conforming to IEC 60947-3
2200 W AC-23A, 
690 V 3 phases 
conforming to IEC 60947-3
4800 W AC-21, 
230 V 3 phases 
conforming to IEC 60947-3
600 W AC-3, 230 V 1 phase 
conforming to IEC 60947-3
8300 W AC-21, 
400 V 3 phases 
conforming to IEC 60947-3
1 A at 500 V AC-15 
conforming to IEC 60947-5-1
2 A at 400 V AC-15 
conforming to IEC 60947-5-1
3 A at 230 V AC-15 
conforming to IEC 60947-5-1
1.8 A at 690 V AC-3 3 phases 
conforming to IEC 60947-3
2.8 A at 500 V AC-3 3 phases 
conforming to IEC 60947-3
2.8 A at 690 V AC-23A 3 phases 
conforming to IEC 60947-3
3.3 A at 400 V AC-3 3 phases 
conforming to IEC 60947-3
3.8 A at 500 V AC-23A 3 phases 
conforming to IEC 60947-3
4.6 A at 230 V AC-3 3 phases 
conforming to IEC 60947-3
4.8 A at 400 V AC-23A 3 phases c
onforming to IEC 60947-3
5.6 A at 230 V AC-23A 3 phases 
conforming to IEC 60947-3
2.5 cyc/mn AC-21
2.5 cyc/mn AC-23
2.5 cyc/mn AC-3
8.333 cyc/mn AC-15
10000 A16 A 
cartridge fuse, 
type gG
4 kV in isolating function
6 kV conforming to IEC 60947-1
Slow-breakWithTCClass II conforming to IEC 536
Class II conforming to 
NF C 20-030
With front plate 45 x 45 mmBlack handle, length = 
35 mm
WithoutWith metallic legend, 
0 - L1 - 
L2 - L3 black marking
Without45 mm45 mm97 mmFor 3 circuits
Part Number
K1F003MLH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 915.75

CAM SWITCH AMP SELECTOR 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Series Harmony K Width 45 mm Depth 97 mm
Ambient air temperature for operation -25…55 °C Product or component type Complete cam switch Type of operator Black handle, length = 35 mm
Cam switch function Ammeter switch

Please check the type/dimensions/specifications of the part K1F003MLH in the Rotary Cam Switch Schneider Electric K1F003MLH 3 Screw series.