1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Cam Switch Schneider Electric K1F027MLH 7 Screw

CAM SWITCH VOLTE SELECTOR

Rotary Cam Switch Schneider Electric K1F027MLH 7 Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 888.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

・Pole/throw setting = DP7T
・Electrical phase = 3
・Current Max = 5.6 A @ 230 V ac
・Maximum voltage = 690 V ac
・Number of positions = 7
・Terminal type = screw
・Thru angle = 45°, 90°, 135°, 225°, 270°, 315°
・Length = 45 mm
・Width = 97 mm
・Depth = 45 mm
・Actuator type = handle
・Dimensions = 45 x 97 x 45 mm

Product CodeRange of productProduct or component typeVibration resistanceShock resistanceFixing modeElectrical durabilityMechanical durabilityNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH free of SVHCWarrantyElectrical connectionToxic heavy metal free[Ui] rated insulation voltage[Ith] conventional free air thermal currentComponent nameMounting locationOvervoltage categoryCam switch functionOff positionSwitching positionsSwitching angle[Ithe] conventional enclosed thermal currentRated operational power in W[Ie] rated operational current ACMaximum operating rateShort‑circuit currentShort-circuit
protection
[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentCam switch head typeType of operatorRotary handle padlockingPresentation of legendReturnCAD overall widthCAD overall heightCAD overall depthType of measurement
K1F027MLHHarmony KComplete cam switch5 gn
conforming to
IEC 68-2-6
(f = 10 to 150 Hz)
30 gn
conforming to
IEC 68-2-27
Multifixing1000000 cycles
AC-15
1000000 cycles
AC-21
500000 cycles
AC-23
500000 cycles
AC-3
1000000 cycles0.17 kgIP40 conforming to
IEC 529
IP40 conforming to
NF C 20-010
EN 60947-3
for power circuit
EN 60947-5-1
for control circuit
IEC 60947-3
for power circuit
IEC 60947-5-1
for control circuit
CENELEC EN 50013
-25 to 55 °C-40 to 70 °CCSA 240 V 1 hp
1 phase
CSA 240 V 3 hp
3 phases 2 -pole(s)
UL 240 V 1 hp
3 phases
UL 240 V 0.33 hp
1 phase 2 -pole(s)
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following
specific waste collection and never end up in rubbish bins
Yes18 monthsCaptive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm2
Captive screw clamp terminals solid, clamping capacity: 1 x 2.5 mm2
Yes690 V (pollution degree 3)
conforming to IEC 60947-1
12 AK1FrontClass II
conforming to
IEC 536
Class II
conforming to
NF C 20-030
Voltmeter switchWith Off positionLeft:
0° ‑ 315° ‑ 270° ‑ 225°
Right:
0° - 45° - 90° - 135°
45°10 A10500 W AC-21, 500...660 V
3 phases conforming to IEC 947-3
1100 W AC-3, 230 V
3 phases conforming to IEC 947-3
1500 W AC-23A, 230 V
3 phases conforming to IEC 947-3
1500 W AC-3, 400 V
1 phase conforming to IEC 947-3
1500 W AC-3, 400 V
3 phases conforming to IEC 947-3
1500 W AC-3, 500 V
3 phases conforming to IEC 947-3
1500 W AC-3, 690 V
3 phases conforming to IEC 947-3
2200 W AC-23A, 400 V
3 phases conforming to IEC 947-3
2200 W AC-23A, 500 V
3 phases conforming to IEC 947-3
2200 W AC-23A, 690 V
3 phases conforming to IEC 947-3
4800 W AC-21, 230 V
3 phases conforming to IEC 947-3
600 W AC-3, 230 V
1 phase conforming to IEC 947-3
8300 W AC-21,400 V
3 phases conforming to IEC 947‑3
1.8 A at 690 V AC-3 3 phases
conforming to IEC 947-3
2.8 A at 500 V AC-3 3 phases
conforming to IEC 947-3
2.8 A at 690 V AC-23A 3 phases
conforming to IEC 947-3
3.3 A at 400 V AC-3 3 phases
conforming to IEC 947-3
3.8 A at 500 V AC-23A 3 phases
conforming to IEC 947-3
4.6 A at 230 V AC-3 3 phases
conforming to IEC 947-3
4.8 A at 400 V AC‑23A 3 phases
conforming to IEC 947-3
5.6 A at 230 V AC‑23A 3 phases
conforming to IEC 947-3
1 A at 500 V AC-15
conforming to IEC 947-5-1
2 A at 400 V AC-15
conforming to IEC 947-5-1
3 A at 230 V AC-15
conforming to IEC 947-5-1
2.5 cyc/mn AC-21
2.5 cyc/mn AC-23
2.5 cyc/mn AC-3
8.333 cyc/mn AC-15
10000 A16 A
cartridge fuse,
type gG
4 kV in isolating function
6 kV conforming to IEC 947-1
Slow-breakWithTCWith front plate 45 x 45 mmBlack handle, length = 35 mmWithoutWith metallic legend,
0 - L1N - L2N - L3N -L1L2 - L2L3 - L3L1
black marking
Without45 mm45 mm97 mmBetween 3 phases and between each of the 3 phases and neutral
Part Number
K1F027MLH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 888.00

CAM SWITCH VOLTE SELECTOR 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Series Harmony K Width 45 mm Depth 97 mm
Ambient air temperature for operation -25…55 °C Product or component type Complete cam switch Type of operator Black handle, length = 35 mm
Cam switch function Voltmeter switch

Please check the type/dimensions/specifications of the part K1F027MLH in the Rotary Cam Switch Schneider Electric K1F027MLH 7 Screw series.