1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Select switch Schneider Electric XB4BJ21 2 screws

SELECTOR SWITCHES

Select switch Schneider Electric XB4BJ21 2 screws
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 439.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

・Series = Harmony XB4
・Normal state configuration = NO
・Current Max = 6 A ac, 550 mA dc
・Maximum voltage = 600 V ac/dc
・Number of positions = 2
・Terminal type = screw
・Thru angle = 90°
・Length = 51.3 mm
・Width = 30 mm
・Depth = 70 mm
・Actuator Type = Handle, Position Retention Type
・Dimensions = 51.3 x 30 x 70 mm

Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCWarrantyTightening torqueToxic heavy metal freeSale per indivisible quantity[Ui[ rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryMounting diameterContacts type and compositionConnections - terminalsBezel materialTerminals description ISO n°1Short-circuit
protection
[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentType of operatorShape of signaling unit headOperator profileContacts materialFixing collar materialDevice presentationOperator position informationResistance to high pressure washerContacts usageShape of screw head[Ie] rated operational currentElectrical reliabilityHead typeTorque value
XB4BJ21Harmony XB4Selector switchXB45 gn (f= 2 to 500 Hz)
conforming to
IEC 60068-2-6
30 gn (duration = 18 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
50 gn(duration = 11 ms) 
for half sine wave acceleration
conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V,
operating rate <3600 cyc/h,
load factor: 0.5
conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V,
operating rate <3600 cyc/h,
load factor: 0.5
conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V,
operating rate <3600 cyc/h,
load factor: 0.5
conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V,
operating rate <3600 cyc/h,
load factor: 0.5
conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V,
operating rate <3600 cyc/h,
load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles30 mm48 mm68 mm0.096 kgIP69
IP69K
IP67 conforming to IEC 60529
NEMA 13
NEMA 4X
EN/IEC
60947-5-5
CSA C22.2 No 14
UL 508
EN/IEC
60947-5-4
EN/IEC
60947-5-1
EN/IEC 60947-1
JIS C8201-5-1
JIS C8201-1
-40 to 70 °C-40 to 70 °CGL
UL
CSA
BV
RINA
DNV
LROS (Lloyds register of shipping)
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes18 months0.8 to 1.2 N.m
conforming to
EN 60947-1
Yes1600 V
(pollution degree 3)
conforming to
EN 60947-1
10 A conforming to EN/IEC 60947-5-1Class I conforming to IEC 6053622 mm1 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end
conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end
conforming to EN/IEC 60947-1
Chromium plated metal(13-14)NO10 A
cartridge fuse type gG
conforming to
EN/IEC 60947-5-1
EN 60947-1 6 kVSlow-breakWithoutTHStay putRoundBlack long handleSilver alloy (Ag/Ni)ZamakComplete product2 positions 90°7000000 Pa at 55 °C, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V,
AC-15, A600
conforming to
EN/IEC 60947-5-1
6 A at 120 V,
AC-15, A600
conforming to
EN/IEC 60947-5-1
0.1 A at 600 V,
DC-13, Q600
conforming to
EN/IEC 60947-5-1
0.27 A at 250 V,
DC-13, Q600
conforming to
EN/IEC 60947-5-1
0.55 A at 125 V,
DC-13, Q600
conforming to
EN/IEC 60947-5-1
1.2 A at 600 V,
AC-15, A600
conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V 
and 1 mA
in clean environment
conforming to
EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V
and 5 mA
in clean environment
conforming to
EN/IEC 60947-5-4
Standard0.14 N.m NO
changing electrical state
Part Number
XB4BJ21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 439.38

SELECTOR SWITCHES 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Dimension vertical(mm) 48 mm Dimension width(mm) 30 mm
Dimension depth(mm) 68 mm Series Harmony XB4 Minimum Operating Temperature -40°C
Cutout Diameter 70 °C Contact Configuration 1 NO Body Material Chromium plated metal
Number of Positions 2 positions 90° Type of operator Stay put Product or component type Selector switch

Please check the type/dimensions/specifications of the part XB4BJ21 in the Select switch Schneider Electric XB4BJ21 2 screws series.