1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Select switch Schneider Electric XB4BK123M5 2 screws

240V SELECTOR SWITCH G

Select switch Schneider Electric XB4BK123M5 2 screws
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 915.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

・Series = Harmony XB4
・Normal state configuration = NO/NC
・Current Max = 6 A ac, 550 mA dc
・Maximum voltage = 600 V ac/dc
・Number of positions = 2
・Terminal type = screw
・Thru angle = 90°
・Length = 46.5 mm
・Width = 30 mm
・Depth = 70 mm
・Actuator Type = Handle, Position Retention Type
・Dimensions = 46.5 x 30 x 70 mm

Product CodeRange of productProduct or component typeDevice short name[Us] rated supply voltage  Vibration resistance  Shock resistance                        Electrical durability                             Mechanical durabilityService lifeWidth HeightDepth Net weightIP degree of protectionNEMA degree of protection      Standards      Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEESupply voltage limitsResistance to electrostatic dischargeREACH RegulationREACH free of SVHCWarrantyCurrent consumptionTightening torqueSignalling typeSale per indivisible quantityBulb base[Ui] rated insulation voltage[Ith] conventional free air thermal currentIK degree of protectionMounting diameterLight sourceContacts type and compositionConnections - terminalsBezel materialTerminals description ISO n°1Short-circuit 
protection
[Uimp] rated impulse withstand voltageContact operation  Positive opening  Protective treatmentElectrical shock protection classType of operatorShape of signaling unit headOperator profileContacts materialFixing collar materialDevice presentationOperator position informationResistance to high pressure washerContacts usageOperating torqueShape of screw head        [Ie] rated operational current    Electrical reliabilitySurge withstandResistance to fast transientsResistance to electromagnetic fieldsElectromagnetic emissionHead type
XB4BK123M5Harmony XB4Illuminated selector switchXB4230...240 V AC at 50/60 Hz5 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles100000 h 
at rated voltage and 25 ℃
30 mm47 mm68 mm0.111 kgIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
EN/IEC 60947-1
JIS C8201-5-1
CSA C22.2 No 14
EN/IEC 60947-5-4
EN/IEC 60947-5-1
UL 508
EN/IEC 60947-5-5
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃UL
CSA
BV
RINA
DNV
LROS (Lloyds register of shipping)
GL
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
195 to 264 V AC6 kV on contact (on metal parts) 
conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) 
conforming to IEC 61000-4-2
REACH DeclarationYes18 months14 mA0.8 to 1.2 N.m conforming to 
EN 60947-1
Steady1Integral LED600 V (pollution degree 3) 
conforming to EN 60947-1
10 A conforming to EN/IEC 60947-5-1IK06 conforming to IEC 5010222 mmProtected LED1 NO + 1 NCScrew clamp terminals, <= 2 x 1.5 mm2 with cable end 
conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end 
conforming to EN/IEC 60947-1
Chromium plated metal(21-22)NC
(13-14)NO
10 A cartridge fuse 
type gG conforming to 
EN/IEC 60947-5-1
6 kV EN 60947-1Slow-breakWith conforming to 
EN/IEC 60947-5-1 
appendix K
THClass I conforming to IEC 60536Stay putRoundGreen standard handleSilver alloy (Ag/Ni)ZamakComplete product2 positions 90°7000000 Pa at 55 ℃, distance : 0.1 mStandard contacts0.14 N.m NO changing electrical stateCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
3 A at 240 V, AC-15, 
A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, 
A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, 
Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, 
Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, 
Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, 
A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
1 kV 
conforming to 
IEC 61000-4-5
2 kV 
conforming to IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011Standard
Part Number
XB4BK123M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 915.75

240V SELECTOR SWITCH G 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Dimension vertical(mm) 47 mm Dimension width(mm) 30 mm
Dimension depth(mm) 68 mm Series Harmony XB4 Minimum Operating Temperature -40°C
Cutout Diameter 70 °C Contact Configuration 1 NO + 1 NC Body Material Chromium plated metal
Number of Positions 2 positions 90° Type of operator Stay put Product or component type Illuminated selector switch

Please check the type/dimensions/specifications of the part XB4BK123M5 in the Select switch Schneider Electric XB4BK123M5 2 screws series.