Schneider Electric Relay, 2c Contact, 24 V dc, 650 Ω

Brand :
SCHNEIDER

Caution

    Product Description

    ・Coil voltage = 24 V dc
    ・Contact configuration = DPDT
    ・Switching current = 12 A
    ・Terminal type = plug-in
    ・Coil resistance = 650 Ω
    ・Maximum switching voltage AC = 250 V
    ・Length = 21 mm
    ・Depth = 47.7 mm
    ・Height = 27 mm
    ・Dimensions = 21 x 47.7 x 27 mm
    ・Operating temperature Min = -40 ℃

    Product CodeRange of productProduct or component typeDevice short name               Vibration resistance             Shock resistanceMaximum switching voltageElectrical durabilityMechanical durabilityNet weightIP degree of protectionPollution degreeStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationREACH free of SVHCWarranty[Uc] control circuit voltageOperating positionToxic heavy metal free[Ui] rated insulation voltageContacts type and composition[Ithe] conventional enclosed thermal current[Uimp] rated impulse withstand voltageMaximum switching capacityContacts materialSafety reliability dataDevice presentation        [Ie] rated operational current       Status LEDControl type             Dielectric strength            Series nameRated operational voltage limitsShape of pinMinimum switching capacityOperating rateProtection categoryTest levelsDrop-out voltage thresholdUtilisation coefficientResistive rated loadOperate timeRelease timeAverage coil resistanceAverage coil consumption in W
    RXM2AB1BDZelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm 
    (f = 10 to 150 Hz)5 cycles in operation
    5 gn, amplitude = +/- 1 mm 
    (f = 10 to 150 Hz)5 cycles not operating
    10 gn for in operation
    30 gn for not operating
    250 V conforming to IEC100000 cycles 
    for resistive load
    10000000 cycles0.037 kgIP40 conforming to EN/IEC 605293CSA C22.2 No 14
    UL 508
    EN/IEC 61810-1
    -40 to 55 ℃-40 to 85 ℃RoHS
    GOST
    CSA
    REACH
    UL
    Lloyd's
    CE
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes18 months24 V DCAny positionYes250 V conforming to IEC
    300 V conforming to CSA
    300 V conforming to UL
    2 C/O12 A at -40 to 55 ℃4 kV during 1.2/50 µs3000 VA/336 WAgNiB10d = 100000Complete product12 A at 28 V (DC) NO conforming to IEC
    12 A at 250 V (AC) NO conforming to IEC
    6 A at 28 V (DC) NC conforming to IEC
    6 A at 250 V (AC) NC conforming to IEC
    12 A at 28 V (DC) conforming to UL
    12 A at 277 V (AC) conforming to UL
    WithoutLockable test button1300 V AC between contacts 
    with micro disconnection
    2000 V AC between coil and contact 
    with reinforced
    2000 V AC between poles with basic
    Miniature19.2...26.4 V DCFlat170 mW at 10 mA, 17 V<= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    RT ILevel A group mounting>= 0.1 Uc20 %12 A at 250 V AC
    12 A at 28 V DC
    20 ms20 ms650 Ohm 
    at 20 ℃ +/- 10 %
    0.9 W
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RXM2AB1BD | Schneider Electric Relay, 2c Contact, 24 V dc, 650 Ω | SCHNEIDER | MISUMI Thailand