Schneider Electric Relay, 2 PDT, 48 V dc, 2.56 KΩ

Brand :
SCHNEIDER

Caution

    Product Description

    ・Coil voltage = 48 V dc
    ・Contact configuration = DPDT
    ・Switching current = 12 A
    ・Terminal type = plug-in
    ・Coil resistance = 2.56 kΩ
    ・Maximum switching voltage AC = 250 V
    ・Length = 21 mm
    ・Depth = 47.7 mm
    ・Height = 27 mm
    ・Dimensions = 21 x 47.7 x 27 mm
    ・Maximum switching power supply DC = 336 W
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
    RXM2AB2ED | Schneider Electric Relay, 2 PDT, 48 V dc, 2.56 KΩ | SCHNEIDER | MISUMI Thailand