Schneider Electric Relay, 2 PDT, 48 V ac, 710 Ω

Brand :
SCHNEIDER

Caution

    Product Description

    ・Coil voltage = 48 V ac
    ・Contact configuration = DPDT
    ・Switching current = 12 A
    ・Terminal type = plug-in
    ・Coil resistance = 710 Ω
    ・Maximum switching voltage AC = 250 V
    ・Length = 21 mm
    ・Depth = 47.7 mm
    ・Height = 27 mm
    ・Dimensions = 21 x 47.7 x 27 mm

    Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceMaximum switching voltageElectrical durabilityMechanical durabilityNet weightIP degree of protectionPollution degreeStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationREACH free of SVHCWarranty[Uc] control circuit voltageOperating positionToxic heavy metal free[Ui] rated insulation voltageContacts type and composition[Ithe] conventional enclosed
    thermal current
    [Uimp] rated impulse withstand voltageCAD overall heightCAD overall depthMaximum switching capacityContacts materialSafety reliability dataDevice presentation[Ie] rated operational currentStatus LEDControl typeDielectric strengthSeries nameRated operational voltage limitsShape of pinMinimum switching capacityOperating rateProtection categoryTest levelsDrop-out
    voltage threshold
    Utilisation coefficientResistive rated loadAverage coil consumption in VAOperate timeRelease timeAverage coil resistanceAverage consumption
    RXM2AB2E7Zelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm
    (f = 10 to 150 Hz)
    5 cycles in operation

    5 gn, amplitude = +/- 1 mm
    (f = 10 to 150 Hz)
    5 cycles not operating
    10 gn for in operation
    30 gn for not operating
    250 V conforming to IEC100000 cycles for resistive load10000000 cycles0.096 kgIP40 conforming to EN/IEC 605293UL 508
    EN/IEC 61810-1
    CSA C22.2 No 14
    -40 to 55 °C-40 to 85 °CUL
    CSA
    RoHS
    REACH
    CE
    GOST
    Lloyd's
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes18 months48 V AC 50/60 HzAny positionYes250 V
    conforming to IEC

    300 V
    conforming to CSA

    300 V conforming to UL
    2 C/O12 A at -40 to 55 °C4 kV during 1.2/50 µs79 mm78.45 mm3000 VA/336 WAgNiB10d = 100000Complete product12 A at 28 V (DC)
    NO conforming to IEC

    12 A at 250 V (AC) NO
    conforming to IEC

    6 A at 28 V (DC) NC
    conforming to IEC

    6 A at 250 V (AC) NC
    conforming to IEC

    12 A at 28 V (DC)
    conforming to UL

    12 A at 277 V (AC)
    conforming to UL
    WithLockable test button1300 V AC 
    between contacts with micro disconnection

    2000 V AC
    between coil and contact with reinforced

    2000 V AC between poles with basic
    Miniature38.4...52.8 V ACFlat170 mW at 10 mA, 17 V<= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    RT ILevel A group mounting>= 0.15 Uc20 %12 A at 250 V AC
    12 A at 28 V DC
    1.2 at 60 Hz20 ms20 ms710 Ohm
    at 20 °C +/- 15 %
    1.2 VA at 60 Hz
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RXM2AB2E7 | Schneider Electric Relay, 2 PDT, 48 V ac, 710 Ω | SCHNEIDER | MISUMI Thailand