Schneider Electric Relay, 4c Contact, 230 V ac, 15 kΩ

Brand :
SCHNEIDER

Caution

    Product Description

    ・Coil voltage = 230 V ac
    ・Contact configuration = 4PDT
    ・Switching current = 8 A
    ・Terminal type = plug-in
    ・Coil resistance = 15 kΩ
    ・Maximum switching voltage AC = 250 V
    ・Length = 21 mm
    ・Depth = 47.7 mm
    ・Height = 27 mm
    ・Dimensions = 21 x 47.7 x 27 mm
    ・Number of poles = 4

    Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceMaximum switching voltageElectrical durabilityMechanical durabilityNet weightIP degree of protectionPollution degreeStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationREACH free of SVHCWarrantymUcn control circuit voltageOperating positionToxic heavy metal free[Ui] rated insulation voltageContacts type and composition[Ithe] conventional enclosed thermal current[Uimp] rated impulse withstand voltageCAD overall heightCAD overall depthMaximum switching capacityContacts materialSafety reliability dataDevice presentation[Ie] rated operational currentStatus LEDControl typeDielectric strengthSeries nameRated operational voltage limitsShape of pinMinimum switching capacityOperating rateProtection categoryTest levelsDrop-out voltage thresholdUtilisation coefficientResistive rated loadAverage coil consumption in VAOperate timeRelease timeAverage coil resistanceAverage consumption
    RXM4AB2P7Zelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm (f = 10 to 150 Hz)5 cycles in operation
    5 gn, amplitude = +/- 1 mm (f = 10 to 150 Hz)5 cycles not operating
    10 gn for in operation
    30 gn for not operating
    250 V conforming to IEC100000 cycles for resistive load10000000 cycles0.037 kgIP40 conforming to EN/IEC 605292CSA C22.2 No 14
    EN/IEC 61810-1
    UL 508
    -40 to 55 °C-40 to 85 °CCE
    RoHS
    CSA
    REACH
    GOST
    UL
    Lloyd's
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes18 months230 V AC 50/60 HzAny positionYes250 V
    conforming to IEC
    300 V conforming to CSA
    300 V conforming to UL
    4 C/O6 A at -40 to 55 °C2.5 kV during 1.2/50µs82.8 mm80.35 mm1500 VA/168 WAgNiB10d = 100000Complete product3 A at 28 V (DC)
    NC conforming to IEC

    3 A at 250 V (AC) 
    NC conforming to IEC

    6 A at 28 V (DC) 
    NO conforming to IEC

    6 A at 250 V (AC) 
    NO conforming to IEC

    6 A at 277 V (AC) 
    conforming to UL

    8 A at 30 V (DC) 
    conforming to UL
    WithLockable test button1300 V AC
    between contacts with micro disconnection
    2000 V AC
    between coil and contact with reinforced
    2000 V AC between poles with basic
    Miniature184...253 V ACFlat170 mW at 10 mA, 17 V<= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    RT ILevel A group mounting>= 0.15 Uc20 %6 A at 250 V AC
    6 A at 28 V DC
    1.2 at 60 Hz20 ms20 ms15000 Ohm
    at 20 °C +/- 15 %
    1.2 VA at 60 Hz
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat