Schneider Electric Non-Fused Isolator Switch, 4 kW (146 mm Long)

Brand :
SCHNEIDER

Caution

    Product Description

    ・Number of poles = 3
    ・Current Max = 10 A
    ・Mounting type = Panel mounting
    ・Allowable input = 4 kW
    ・IP rating = IP55
    ・Padlock holder = Yes
    ・Rated voltage = 690 V ac
    ・Electrical phase = 3
    ・Switch rating = 8 kV
    ・Length = 131 mm
    ・Width = 825 mm
    ・Depth = 106 mm
    ・Handle color = red

    Product CodeProduct or component typeDevice short nameElectrical durabilityMechanical durabilityWidthHeightDepthNet weightStandardsAmbient air temperature for operationSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH free of SVHCWarrantyTightening torqueMarkingToxic heavy metal freeRange[Ue] rated operational voltageConnections ‑ terminalsPoles description[Ithe] conventional enclosed thermal currentRated operational power in W[Uimp] rated impulse withstand voltageProtective treatmentRotary handle padlockingProduct nameBreaking capacity[Ie] rated operational currentControl typeFire resistanceMechanical robustnessHandle colourHandle front plate colourSuitability for isolationPerformance levelIntermittent duty classMaking capacity (I Rms)[Icm] rated short‑circuit making capacity[Icw] rated short‑time withstand Rms currentRated conditional short‑circuit currentHandle front plate dimension
    VCFN12GEEmergency stop switch disconnectorVCFN30000 cycles DC‑1...5
    50000 cycles AC‑21
    50000 cycles82.5 mm131 mm106 mm0.422 kgIEC 60947‑4‑1‑20 to 50 °CGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsYes18 monthsControl circuit: 0.7 N.m ‑ on connector0 ‑ 1YesTeSys690 V ACControl circuit: connector cable(s) 4 mm² flexible with cable end
    Control circuit: connector cable(s) 4 mm² solid
    3P10 A4 kW at 400 V (AC‑23)
    3 kW at 400 V (AC‑3)
    8 kVTC1 to 3 padlocks 4 to 8 mmTeSys Mini‑VARIO120 A at 400 V (AC‑22A)
    120 A at 400 V (AC‑23A)
    120 A (AC‑21A)
    8.1 A (AC‑23A) at 400 VRotary handle960 °C conforming to IEC 60595‑2‑1Vibrations 10...150 Hz (1 gn) conforming to IEC 60068‑2‑6
    Shocks 11 ms (30 Gn) conforming to IEC 60068‑2‑27
    RedYellowYesStandard30120 A at 400 V AC‑21A
    120 A at 400 V AC‑22A
    120 A at 400 V AC‑23A
    0.5 kA at 400 V at Ipeak140 A at 400 V duration: 1 s6 kA at 400 V ‑ associated fuse 12 A aM
    6 kA at 400 V ‑ associated fuse 12 A gG
    60 x 60 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat