Schneider Electric Non-Fused Isolator Switch, 4 kW (131 mm Long)

Brand :
SCHNEIDER

Caution

    Product Description

    ・Number of poles = 3
    ・Range = TeSys
    ・Mounting type = Panel mounting
    ・Allowable input = 4 kW
    ・IP rating = IP65
    ・Padlock holder = Yes
    ・Rated voltage = 690 V ac
    ・Electrical phase = 3
    ・Switch rating = 8 kV
    ・Length = 146 mm
    ・Width = 90 mm
    ・Depth = 131 mm
    ・Handle color = red

    Product CodeProduct or component typeDevice short nameElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionStandardsAmbient air temperature for operationEnvironmental characteristicSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH free of SVHCWarrantyTightening torqueMarkingToxic heavy metal freeRange[Ue] rated operational voltageConnections ‑ terminalsPoles description[Ithe] conventional enclosed thermal currentRated operational power in W[Uimp] rated impulse withstand voltageProtective treatmentRotary handle padlockingProduct nameBreaking capacity[Ie] rated operational currentControl typeFire resistanceMechanical robustnessHandle colourHandle front plate colourSuitability for isolationPerformance levelIntermittent duty class[Icm] rated short‑circuit making capacity[Icw] rated short‑time withstand Rms currentRated conditional short‑circuit currentHandle front plate dimensionMaking capacity (I rms)
    VCF02GEEnclosed emergency stop switch disconnectorVCF100000 cycles AC‑21
    30000 cycles DC‑1...5
    100000 cycles90 mm146 mm131 mm0.5 kgIP65 conforming to IEC 60529IEC 60947‑4‑1
    IEC 60204
    ‑20 to 50 °CStandard environmentGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsYes18 months2.1 N.m ‑ on screw clamp terminals0 ‑ 1YesTeSys690 V ACScrew clamp terminals 10 mm² ‑ solid
    Screw clamp terminals 6 mm² ‑ flexible ‑ with cable end
    3P10 A4 kW at 400 V (AC‑23)
    3 kW at 400 V (AC‑3)
    8 kVTC1 to 3 padlocks 4 to 8 mmTeSys VARIO120 A at 400 V (AC‑21A)
    120 A at 400 V (AC‑22A)
    120 A at 400 V (AC‑23A)
    8.1 A (AC‑23A) at 400 VRotary handle960 °C conforming to IEC 60595‑2‑1Vibrations 10...150 Hz (1 gn) conforming to IEC 60068‑2‑6
    Shocks 11 ms (30 Gn) conforming to IEC 60068‑2‑27
    RedYellowYesHigh performance301 kA at 400 V at Ipeak300 A at 400 V duration: 1 s10 kA at 400 V ‑ associated fuse 12 A aM
    10 kA at 400 V ‑ associated fuse 12 A gG
    60 x 60 mm120 A at 400 V AC‑21A
    120 A at 400 V AC‑22A
    120 A at 400 V AC‑23A
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat