Schneider Electric Non-Fused Isolator Switch, 7.5 kW, VCDN12

Brand :
Schneider Electric

Caution

    Product Description

    ・Number of poles = 3
    ・Range = TeSys
    ・Series = VARIO
    ・Allowable input = 7.5 kW
    ・IP rating = IP20, IP65
    ・Padlock holder = Yes
    ・Rated voltage = 690 V ac
    ・Electrical phase = 3
    ・Switch rating = 6 kV
    ・Length = 60 mm
    ・Terminal type = Screw

    Product CodeProduct or component typeDevice short nameFixing modeElectrical durabilityMechanical durabilityWidthHeightNet weightIP degree of protectionStandardsAmbient air temperature for operationProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH free of SVHCWarrantyTightening torqueMarkingToxic heavy metal freeRange[Ue] rated operational voltage[Ith] conventional free 
    air thermal current
    Contacts type and compositionConnections - terminalsPoles description[Ithe] conventional enclosed
    thermal current
    Rated operational power in W[Uimp] rated impulse 
    withstand voltage
    Protective treatmentRotary handle padlockingProduct nameBreaking capacity[Ie] rated operational currentControl typeMounting supportFire resistanceMechanical robustnessNetwork typeHandle colourHandle front plate colourRotary handle mounting styleDevice compositionSuitability for isolationPerformance levelIntermittent duty classMaking capacity ( I Rms)[Icm] rated short-circuit making capacity[Icw] rated short-time withstand Rms currentRated conditional short-circuit currentHandle front plate dimension
    VCDN12Emergency stop switch disconnectorVCDNHole with 22.5 mm for handle30000 cycles 
    DC-1...5
    50000 cycles AC-21
    50000 cycles60 mm60 mm0.177 kgIP65IEC 
    60947-3
    -20 to 50 °CGL
    CCC
    UL
    CSA
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union 
    markets following specific waste collection 
    and never end up in rubbish bins
    Yes18 monthsPower circuit: 0.7 N.m - 
    on screw clamp terminals
    0 - 1YesTeSys690 V AC 50/60 Hz12 A3 NOPower circuit: screw clamp terminals
    4 mm2 - flexible - with cable end
    Power circuit: screw clamp terminals
    4 mm2 - solid
    3P10 A3 kW at 230...240 V (AC-23A)
    4 kW at 400...415 V (AC-23A)
    5.5 kW at 500 V (AC-23A)
    7.5 kW at 690 V (AC-23A)
    1.5 kW at 230...240 V (AC-3)
    3 kW at 400...415 V (AC-3)
    4 kW at 500 V (AC-3)
    4 kW at 690 V (AC-3)
    6 kVTC1 to 3 padlocks 4 to 8 mmTeSys Mini-VARIO120 kA at 400 V 
    (AC-21A)
    120 kA at 400 V 
    (AC-22A)
    120 kA at 400 V 
    (AC-23A)
    8.1 A (AC-23) at 400 VRotary handleHandle: door
    Switch: door
    960 °C conforming to
    IEC 60695-2-1
    Vibrations 10...150 Hz (5 gn) 
    conforming to 
    IEC 60068-2-6
    Shocks 11 ms (15 gn) 
    conforming to 
    IEC 60068-2-27
    AC
    DC
    RedYellowDirectHandle
    Switch
    YesStandard30120 A at 400 V AC-21A
    120 A at 400 V AC-22A
    120 A at 400 V AC-23A
    0.5 kA at 400 V at Ipeak140 A at 400 V duration: 1 s6 kA at 400 V - 
    associated fuse 12 A aM
    6 kA at 400 V - 
    associated fuse 12 A gG
    60 x 60 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat