Schneider Electric Non-Fused Isolator Switch, 18.5 kW, Panel-Mount

Brand :
Schneider Electric

Caution

    Product Description

    ・Number of poles = 3
    ・Range = TeSys
    ・Mounting type = Panel mounting
    ・Allowable input = 18.5 kW
    ・IP rating = IP20, IP65
    ・Padlock holder = Yes
    ・Rated voltage = 690 V ac
    ・Electrical phase = 3
    ・Switch rating = 8 kV
    ・Length = 60 mm
    ・Handle color = red

    Product CodeProduct or component typeDevice short nameFixing modeElectrical durabilityMechanical durabilityWidthHeightNet weightIP degree of protectionStandardsAmbient air temperature for operationProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH free of SVHCWarrantyTightening torqueMarkingToxic heavy metal freeRange[Ue] rated operational voltage[Ith] conventional free air thermal currentContacts type and compositionConnections - terminalsPoles description[Ithe] conventional enclosed 
    thermal current
    Rated operational power in W[Uimp] rated impulse withstand voltageProtective treatmentRotary handle padlockingProduct nameBreaking capacity[Ie] rated operational currentControl typeMounting supportFire resistanceMechanical robustnessNetwork typeHandle colourHandle front plate colourRotary handle mounting styleDevice compositionSuitability for isolationPerformance levelIntermittent duty classMaking capacity ( I Rms)[Icm] rated short-circuit making capacity[Icw] rated short-time withstand Rms currentRated conditional short-circuit currentHandle front plate dimension
    VCCF2Emergency stop switch disconnectorVCCFBy 4 screws for handle
    By clips for switch
    By screws for switch
    100000 cycles 
    AC-21
    30000 cycles 
    DC-1...5
    100000 cycles60 mm74 mm0.527 kgIP20 conforming to IEC 60529
    IP65
    IEC 
    60947-3
    -20 to 50 °CUL
    CSA
    CCC
    GL
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union
    markets following specific waste collection and 
    never end up in rubbish bins
    Yes18 monthsPower circuit: 2.1 N.m - 
    on screw clamp terminals
    0 - 1YesTeSys690 V AC 50/60 Hz40 A3 NOPower circuit: screw clamp terminals
    10 mm2 - solid
    Power circuit: screw clamp terminals
    6 mm2 - flexible - with cable end
    3P32 A11 kW at 690 V (AC-3)
    15 kW at 690 V (AC-23A)
    11 kW at 400...415 V (AC-3)
    15 kW at 500 V (AC-3)
    18.5 kW at 500 V (AC-23A)
    5.5 kW at 230...240 V (AC-3)
    7.5 kW at 230...240 V (AC-23A)
    15 kW at 400...415 V (AC-23A)
    8 kVTC1 to 3 padlocks 4 to 8 mmTeSys VARIO320 A at 400 V 
    (AC-21A)
    320 A at 400 V 
    (AC-22A)
    320 A at 400 V 
    (AC-23A)
    29 A AC-23 Ue: 400 VRotary handleHandle: door
    Switch: symmetrical rail
    Switch: plate
    960 °C conforming to 
    IEC 60695-2-1
    Vibrations 10...150 Hz (1 gn) 
    conforming to 
    IEC 60068-2-6

    Shocks 11 ms (30 Gn) 
    conforming to 
    IEC 60068-2-27
    AC
    DC
    RedYellowExtendedHandle
    Shaft extension
    Switch
    YesHigh performance30400 A at 400 V AC-21A
    400 A at 400 V AC-22A
    400 A at 400 V AC-23A
    1 kA at 400 V at Ipeak480 A at 400 V duration: 1 s10 kA at 400 V - 
    associated fuse 50 A aM

    10 kA at 400 V - 
    associated fuse 50 A gG
    60 x 60 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat