Emergency stop switch disconnector TeSys VCF 45 W

Brand :
SCHNEIDER

Caution

    Product Description

    ・Number of poles = 3
    ・Range = TeSys
    ・Series = VARIO
    ・Allowable input = 45 W
    ・IP rating = IP20, IP65
    ・Padlock holder = Yes
    ・Rated voltage = 690 V ac
    ・Electrical phase = 3
    ・Switch rating = 8 kV
    ・Length = 60 mm
    ・Terminal type = Screw

    Product CodeProduct or component typeDevice short nameFixing modeElectrical durabilityMechanical durabilityWidthHeightNet weightIP degree of protectionStandardsAmbient air temperature for operationProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH free of SVHCWarrantyTightening torqueMarkingToxic heavy metal freeRange[Ue] rated operational voltage[Ith] conventional free air thermal currentContacts type and compositionConnections ‑ terminalsPoles description[Ithe] conventional enclosed thermal currentRated operational power in W[Uimp] rated impulse withstand voltageProtective treatmentRotary handle padlockingProduct nameBreaking capacity[Ie] rated operational currentControl typeMounting supportFire resistanceMechanical robustnessNetwork typeHandle colourHandle front plate colourRotary handle mounting styleDevice compositionSuitability for isolationPerformance levelIntermittent duty classMaking capacity (I Rms)[Icm] rated short‑circuit making capacity[Icw] rated short‑time withstand Rms currentRated conditional short‑circuit currentHandle front plate dimension
    VCF5Emergency stop switch disconnectorVCFBy 4 screws for handle30000 cycles AC‑21
    30000 cycles DC‑1...5
    30000 cycles90 mm125 mm1.2 kgIP20 conforming to IEC 60529
    IP65
    IEC 60947‑3‑20 to 50 °CCCC
    CSA
    GL
    UL
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsYes18 monthsPower circuit: 22.6 N.m ‑ on screw clamp terminals0 ‑ 1YesTeSys690 V AC 50/60 Hz125 A3 NOPower circuit: screw clamp terminals 95 mm² ‑ solid
    Power circuit: screw clamp terminals 70 mm² ‑ flexible ‑ with cable end
    3P100 A22 kW at 230...240 V (AC‑3)
    30 kW at 400...415 V (AC‑3)
    30 kW at 690 V (AC‑3)
    37 kW at 500 V (AC‑3)
    37 kW at 690 V (AC‑23A)
    45 kW at 500 V (AC‑23A)
    22 kW at 230...240 V (AC‑23A)
    37 kW at 400...415 V (AC‑23A)
    8 kVTC1 to 3 padlocks 4 to 8 mmTeSys VARIO1000 A at 400 V (AC‑21A)
    1000 A at 400 V (AC‑22A)
    1000 A at 400 V (AC‑23A)
    68.5 A AC‑23 Ue: 400 VRotary handleHandle: door
    Switch: door
    960 °C conforming to IEC 60695‑2‑1Vibrations 10...150 Hz (1 gn) conforming to IEC 60068‑2‑6
    Shocks 11 ms (30 Gn) conforming to IEC 60068‑2‑27
    AC
    DC
    RedYellowDirectSwitch
    Handle
    YesHigh performance301250 A at 400 V AC‑21A
    1250 A at 400 V AC‑22A
    1250 A at 400 V AC‑23A
    2.8 kA at 400 V at Ipeak1500 A at 400 V duration: 1 s10 kA at 400 V ‑ associated fuse 125 A aM
    10 kA at 400 V ‑ associated fuse 125 A gG
    90 x 90 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat