Electric Joystick Controller, 2 axes, Spring Return

Brand :
SCHNEIDER

Caution

    Product Description

    ・Number of axes = 2
    ・Switch technology = spring return
    ・IP rating = IP66
    ・Handle type = lever
    ・Rated voltage of contact = 600 V
    ・Contact current rating = 220 mA
    ・Contact configuration = normally open
    ・Contact material = silver nickel
    ・Terminal type = screw
    ・Mechanical life = 1000000Cycles
    ・Operating temperature Min = -25 ℃
    ・Operating temperature Max = + 70 ℃
    ・Operating temperature range = -25 → +70℃

    Product CodeRange of productProduct or component typeDevice short name Vibration resistance Shock resistanceElectrical durabilityMechanical durabilityNet weightIP degree of protectionNEMA degree of protection      Standards      Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationWarrantyTightening torqueSale per indivisible quantity[Ui] rated insulation voltage[Ith] conventional free air thermal currentIK degree of protectionMounting diameterContacts type and composition                                                  Connections - terminals                                          Bezel materialShort-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentElectrical shock protection class            Type of operator             Shape of signaling unit headContacts materialFixing collar materialDevice presentationOperator position informationResistance to high pressure washerContacts usageShape of screw head[Ie] rated operational currentElectrical reliabilityOperator direction informationNotch per direction
    XD4PA22Harmony XDAJoystick controllerXD45 gn (f= 2 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    30 gn (duration = 18 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles0.116 kgIP66 conforming to IEC 60529NEMA 13
    NEMA 4X
    EN/IEC 60947-5-5
    UL 508
    JIS C8201-5-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    CSA C22.2 No 14
    JIS C8201-1
    -25 to 70 ℃-40 to 70 ℃DNV
    LROS (Lloyds register of shipping)
    RINA
    UL listed
    BV
    GL
    CSA
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    REACH Declaration18 months0.8 to 1.2 N.m conforming to 
    EN 60947-1
    1600 V (pollution degree 3) 
    conforming to EN 60947-1
    10 A conforming to EN/IEC 60947-5-1IK03 conforming to IEC 5010222 mm1 NOScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN 60947-1
    Chromium plated metal10 A cartridge fuse 
    type gG conforming to 
    EN/IEC 60947-5-1
    EN 60947-1 6 kVSlow-breakWithoutTHClass I conforming to IEC 60536Spring return to 0 position, 
    long operating shaft 54 mm length
    RoundSilver alloy (Ag/Ni)ZamakComplete product3 positions7000000 Pa at 55 ℃, distance : 0.1 mStandardCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    0.1 A at 250 V, DC-13, 
    R300 conforming to 
    EN/IEC 60947-5-1
    0.22 A at 125 V, DC-13, 
    R300 conforming to 
    EN/IEC 60947-5-1
    Λ < 10exp(-6) at 5 V, 1 mA in clean environment 
    conforming to 
    EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V, 5 mA in clean environment 
    conforming to 
    EN/IEC 60947-5-4
    2 directions1
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat