Schneider Electric Joystick Controller, 2 axes

Brand :
Schneider Electric

Caution

    Product Description

    ・Number of axes = 2
    ・Switch technology = Stay put
    ・IP rating = IP66
    ・Handle type = lever
    ・Rated voltage of contact = 600 V
    ・Contact current rating = 220 mA
    ・Contact configuration = normally open
    ・Contact material = silver nickel
    ・Terminal type = screw
    ・Mechanical life = 1000000Cycles
    ・Operating temperature Min = -25 ℃
    ・Operating temperature Max = + 70 ℃
    ・Operating temperature range = -25 → +70℃

    Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceElectrical durabilityMechanical durabilityNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationWarrantyTightening torqueSale per indivisible quantity[Ui] rated insulation voltage[Ith] conventional free air thermal currentIK degree of protectionMounting diameterContacts type and compositionConnections ‑ terminalsBezel materialShort‑circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentElectrical shock protection classType of operatorShape of signaling unit headContacts materialFixing collar materialDevice presentationOperator position informationResistance to high pressure washerContacts usageShape of screw head[Ie] rated operational currentElectrical reliabilityOperator direction informationNotch per direction
    XD4PA12Harmony XDAJoystick controllerXD45 gn (f= 2 to 500 Hz) conforming to IEC 60068‑2‑630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068‑2‑27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068‑2‑27
    1000000 cycles, AC‑15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947‑5‑1 appendix C
    1000000 cycles, AC‑15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947‑5‑1 appendix C
    1000000 cycles, AC‑15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947‑5‑1 appendix C
    1000000 cycles, DC‑13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947‑5‑1 appendix C
    1000000 cycles, DC‑13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947‑5‑1 appendix C
    1000000 cycles0.116 kgIP66 conforming to IEC 60529NEMA 13
    NEMA 4X
    EN/IEC 60947‑5‑4
    CSA C22.2 No 14
    JIS C8201‑5‑1
    EN/IEC 60947‑5‑5
    EN/IEC 60947‑1
    UL 508
    EN/IEC 60947‑5‑1
    JIS C8201‑1
    ‑25 to 70 °C‑40 to 70 °CGL
    DNV
    BV
    LROS (Lloyds register of shipping)
    RINA
    CSA
    UL listed
    Green Premium productPro‑active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH Declaration18 months0.8 to 1.2 N.m conforming to EN 60947‑11600 V (pollution degree 3) conforming to EN 60947‑110 A conforming to EN/IEC 60947‑5‑1IK03 conforming to IEC 5010222 mm1 NOScrew clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947‑1
    Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947‑1
    Chromium plated metal10 A cartridge fuse type gG conforming to EN/IEC 60947‑5‑16 kV EN 60947‑1Slow‑breakWithoutTHClass I conforming to IEC 60536Stay put, long operating shaft 54 mm lengthRoundSilver alloy (Ag/Ni)ZamakComplete product3 positions7000000 Pa at 55 °C, distance : 0.1 mStandardCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat O 4 mm screwdriver
    Slotted compatible with flat O 5.5 mm screwdriver
    0.1 A at 250 V, DC‑13, R300 conforming to EN/IEC 60947‑5‑1
    0.22 A at 125 V, DC‑13, R300 conforming to EN/IEC 60947‑5‑1
    Λ < 10exp(‑6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947‑5‑4
    Λ < 10exp(‑8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947‑5‑4
    2 directions1
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat