Schneider Electric, Timer Relay, OFF Delay, Single Function, RE22R1CMR

Brand :
Schneider Electric

Caution

  • "SD card promotion"
     1, Click here for Panasonic MISUMI limited industrial micro SD card 2GB
     2, Click here for Panasonic long life, high performance, high quality SD card 512MB-16GB
     3, Transcend cheap SD card 4GB ~ 32GB Click here

Product Description

・Power supply voltage = 24 → 240 V ac/dc
・Mode of operation = Off delay
・Mounting type = DIN rail
・Number of timer functions = single
・Number of contacts = 1
・Series = RE22 R1
・Time increment = hours, minutes, seconds
・Power supply = external
・Contact configuration = SPDT
・Maximum current = 8 A
・Terminal type = screw
・Minimum voltage = 24 V ac/dc
・Maximum voltage = 240 V ac/dc
・Width = 90 mm

Product CodeRange of productProduct or component typeDevice short name[Us] rated supply voltage       Vibration resistance                  Shock resistance            Nominal output currentSwitching capacity in VAMaximum switching currentMaximum switching voltage           Electrical durability         Mechanical durabilityWidthNet weightIP degree of protection          Pollution degree                                                                             Electromagnetic compatibility                                                                                       Standards  Relative humidityAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileREACH RegulationSupply frequencyTightening torqueDiscrete output typeMinimum switching currentOvervoltage categoryContacts type and compositionConnections - terminals        Insulation resistance       Safety reliability data                                                Status LED                                                   Control typeMounting supportImmunity to microbreaksDielectric strengthMounting positionHousing materialDirectivesPower consumption in VAPower consumption in WRepeat accuracyTemperature driftTime delay rangeTime delay typeVoltage rangeVoltage driftSetting accuracy of time delayControl signal pulse widthPower on delayCreepage distanceRelease input voltageRecovery timeRated impulse withstand voltage
RE22R1CMRZelio TimeModular timing relayRE2224...240 V AC/DC 50/60 Hz20 m/s2 (f= 10 to 150 Hz) 
conforming to IEC 60068-2-6
15 gn not operating for 11 ms conforming to IEC 60068-2-27
5 gn in operation for 11 ms conforming to IEC 60068-2-27
8 A2000 VA8 A250 V AC100000 cycles, 8 A at 250 V, AC-1
100000 cycles, 2 A at 24 V, DC-1
10000000 cycles22.5 mm0.1 kgIP40 housing: conforming to IEC 60529
IP50 front face: conforming to IEC 60529
IP20 terminals: conforming to IEC 60529
3 conforming to IEC 60664-1Fast transients immunity test - test level: 1 kV level 3 (capacitive connecting clip) conforming to IEC 61000-4-4
Surge immunity test - test level: 1 kV level 3 (differential mode) conforming to IEC 61000-4-5
Surge immunity test - test level: 2 kV level 3 (common mode) conforming to IEC 61000-4-5
Electrostatic discharge - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2
Electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m level 3 (80 MHz...1 GHz) conforming to IEC 61000-4-3
Conducted RF disturbances - test level: 10 V level 3 (0.15...80 MHz) conforming to IEC 61000-4-6
Fast transient bursts - test level: 2 kV level 3 (direct contact) conforming to IEC 61000-4-4
Immunity to microbreaks and voltage drops - test level: 30 % (500 ms) conforming to IEC 61000-4-11
Immunity to microbreaks and voltage drops - test level: 100 % (20 ms) conforming to IEC 61000-4-11
UL 508
IEC 61812-1
95 % at 25 to 55 ℃-20 to 60 ℃-40 to 70 ℃UL
CE
CCC
CSA
China RoHS
GL
RCM
EAC
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH Declaration50...60 Hz +/- 5 %0.6 to 1 N.m conforming to 
IEC 60947-1
Relay10 mA at 5 V DCIII conforming to 
IEC 60664-1
1 C/O timed contact, cadmium freeScrew terminals, 1 x 0.5...1 x 3.3 mm2 (AWG 20...AWG 12) solid without cable end
Screw terminals, 2 x 0.5...2 x 2.5 mm2 (AWG 20...AWG 14) solid without cable end
Screw terminals, 1 x 0.2...1 x 2.5 mm2 (AWG 24...AWG 14) flexible with cable end
Screw terminals, 2 x 0.2...2 x 1.5 mm2 (AWG 24...AWG 16) flexible with cable end
100 MOhm at 500 V DC conforming to IEC 60664-1MTTFd = 205.4 years
B10d = 190000
LED backlight green (steady) for dial pointer indication
LED yellow (steady) for output relay energised
LED yellow (fast flashing) for timing in progress and output relay de-energised
LED yellow (slow flashing) for timing in progress and output relay energised
Rotary knob
Diagnostic button
Potentiometer external
35 mm DIN rail conforming to EN/IEC 6071510 ms2.5 kV for 1 mA/1 minute at 50 Hz between relay output and power supply with basic insulation conforming to IEC 61812-1Any positionSelf-extinguishing2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
3 VA at 240 V AC1.5 W at 240 V DC+/- 0.5 % conforming to 
IEC 61812-1
+/- 0.05 %/℃10...100 s
3...30 s
0.05...1 s
30...300 s
30...300 h
30...300 min
3...30 min
3...30 h
0.3...3 s
1...10 s
C
Ct
0.85...1.1 Us+/- 0.2 %/V+/- 10 % of full scale at 25 ℃ 
conforming to IEC 61812-1
100 ms with load in 
parallel
30 ms
100 ms4 kV/3 conforming to 
IEC 60664-1
<= 2.4 V120 ms on 
de-energisation
5 kV for 1.2 to 50 µs 
conforming to IEC 60664-1
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat