Schneider Electric, Timer Relay, Multi-Function, RE17RMMW

Brand :
SCHNEIDER

Caution

  • "SD card promotion"
     1, Click here for Panasonic MISUMI limited industrial micro SD card 2GB
     2, Click here for Panasonic long life, high performance, high quality SD card 512MB-16GB
     3, Transcend cheap SD card 4GB ~ 32GB Click here

Product Description

・Power supply voltage = 12 → 240 V ac/dc
・Time range = 0.1 seconds → 100 hours
・Mounting type = DIN rail
・Number of timer functions = Multi-function
・Number of contacts = 2
・Series = RE17
・Time increment = hours, minutes, seconds
・Contact configuration = SPDT
・Maximum current = 8 A
・Terminal type = screw
・Minimum voltage = 12 V ac/dc
・Maximum voltage = 240 V ac/dc
・Minimum operating temperature = -20℃

Product CodeRange of productProduct or component typeDevice short namemUsn rated supply voltageVibration resistanceShock resistanceNominal output currentMaximum switching currentMaximum switching voltageElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionElectromagnetic compatibilityStandardsRelative humidityAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileMaximum power consumption in WLocal signallingREACH RegulationSupply frequencyTightening torqueMarkingCompatibility codeDiscrete output typeMinimum switching currentContacts type and compositionConnections - terminalsmUimpn rated impulse withstand voltageContacts materialInsulation resistanceBreaking capacitySafety reliability dataControl typeReset timeMounting supportImmunity to microbreaksDielectric strengthMounting positionHousing materialPower consumption in VARepeat accuracyTemperature driftTime delay rangeOn-load factorTime delay typeFunctionalityVoltage rangeRelease of input voltageVoltage driftSetting accuracy of time delayControl signal pulse widthOperating frequencyPower on delayCreepage distance
RE17RMMWZelio TimeModular timing relayRE17R12...240 V AC/DC 50/60 Hz20 m/s2 (f= 10 to 150?Hz) conforming to IEC 60068-2-615 gn for 11?ms conforming to IEC 60068-2-278?A8?A AC/DC250?V AC100000?cycles (8?A at 250?V AC maximum) for resistive load10000000?cycles17.5?mm90?mm72?mm0.07?kgIP20 (terminal block) conforming to IEC 60529
IP40 (housing) conforming to IEC 60529
IP50 (front panel) conforming to IEC 60529
Electrostatic discharge immunity test: (in contact), level 3, 6 kV, conforming to IEC 61000-4-2
Electrostatic discharge immunity test: (in air), level 3, 8 kV, conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields: (80 MHz to 1 GHz), level 3, 10 V/m, conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test: (capacitive connecting clip), level 3, 1 kV, conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test: (direct), level 3, 2 kV, conforming to IEC 61000-4-4
1.2/50 ƒÊs shock waves immunity test: (differential mode), level 3, 1 kV, conforming to IEC 61000-4-5
1.2/50 ƒÊs shock waves immunity test: (common mode), level 3, 2 kV, conforming to IEC 61000-4-5
Conducted RF disturbances: (0.15...80 MHz), level 3, 10 V, conforming to IEC 61000-4-6
Voltage dips and interruptions immunity test: (1 cycle), 0 %, conforming to IEC 61000-4-11
Voltage dips and interruptions immunity test: (25/30 cycles), 70 %, conforming to IEC 61000-4-11
Conducted and radiated emissions: , class B, conforming to EN 55022
2006/95/EC
EN 61000-6-3
IEC 61812-1
EN 61000-6-2
EN 61000-6-1
2004/108/EC
EN 61000-6-4
93?% without condensation conforming to IEC 60068-2-30-20 to 60 Ž-30 to 60 ŽCSA
GL
CULus
Green Premium productPro-active compliance (Product out of EU RoHS legal scope) ?EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life Information1.5?W at 240 V DCLED indicator for on steady: relay energised, no timing in progress
LED indicator for flashing: timing in progress 80 % ON and 20 % OFF
LED indicator for pulsing: relay de-energised, no timing in progress (except function Di-D, Li-L) 5 % ON and 95 % OFF
REACH Declaration50...60 Hz +/- 5 %0.6 to 1?N.m conforming to IEC 60947-1CERE17Relay10?mA at 5 V DC1 C/OScrew terminals, 1 x 0.5...1 x 3.3 mm2 (AWG 20...AWG 12) solid without cable end
Screw terminals, 2 x 0.5...2 x 2.5 mm2 (AWG 20...AWG 14) solid without cable end
Screw terminals, 1 x 0.2...1 x 2.5 mm2 (AWG 24...AWG 14) flexible with cable end
Screw terminals, 2 x 0.2...2 x 1.5 mm2 (AWG 24...AWG 16) flexible with cable end
5?kV during 1.2/50 ƒÊsCadmium free100 MOhm at 500?V DC conforming to IEC 60664-12000?VAMTTFd = 296.8 years
B10d = 270000
Selector switch front panel120?ms on de-energisation typical35 mm DIN rail conforming to EN/IEC 6071520?ms2.5?kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1Any position in relation to normal vertical mounting planeSelf-extinguishing0 to 3?VA at 240 V AC+/- 0.5 % conforming to IEC 61812-1+/- 0.05 %/Ž1...10 h
0.1...1 s
6...60 s
10...100 h
6...60 min
1...10 s
1...10 min
100?%A, Ac, At, B, Bw, C, D, Di, H, HtMultifunction0.85...1.1 Us5 V+/- 0.2 %/V+/- 10 % of full scale at 25 Ž conforming to IEC 61812-1100 ms with load in parallel typical
30 ms typical
10?Hz100?ms4 kV/3 conforming to IEC 60664-1
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat