1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bare Crimp Terminal for Copper Wire, Flag Terminal【1,000 Pieces Per Package】

CRIMPING TERMINAL

Bare Crimp Terminal for Copper Wire, Flag Terminal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,167.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The barrel to be crimped is perpendicular to the tongue part, making it suitable for connecting work in narrow spaces.

 
Part Number
D1-3
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,167.03

CRIMPING TERMINAL 1 Pack(s)

1,000 Pieces Per Package

11 Day(s)

Loading...

  1. 1

Basic Information

Type Bare Crimp Terminal Shape Flag Type Outer Diameter(mm) 6
Conforming wire size(AWG) 22-16 Conforming wire range (stranded wire)(mm2) 0.25 to 1.65 Inner Diameter d1(φ) 3.7
Packaging Quantity(Piece) 1000 Dimension thickness(mm) 0.75