1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS Pro Cable Sleeve【2-100 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 524.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Photos are representative images and may vary from the actual product.
    Check the manufacturer's catalog, manufacturer specifications, etc.

Product Description

It's a cable sleeve.
The materials used are monel, glass fiber reinforced acrylic, and PVC.

Part Number
398-896SALE
488-1342SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOperating Temperature (Minimum)
(℃)
Operating Temperature (Maximum)
(℃)
Color Sleeve diameter
(mm)
Sleeve length
(m)
Material Color

฿ 877.04

฿ 619.10

CABLE ACCESSARY CABLE TIE 1 Pack(s)

2 Pieces Per Package

8 Day(s) -25155Red65Glass fiber-reinforced acrylic-

฿ 524.09

฿ 369.96

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

8 Day(s) --TransparentN/A19PVCClear

Loading...

  1. 1

Basic Information

Shape Sleeve Shield N/A