(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Heat shrink tubes.
Polyolefin and fluorine resin are used as materials.
It has excellent heat resistance, chemical resistance, and abrasion resistance.
Part Number |
---|
392-220 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Tube Length (mm) | Special Function/Application | Color | Shrinkage Rate | Flame Retardant | Material | Adhesive | Representative Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 672.40 ฿ 474.65 | TUBE HEAT-SHRINKABLE TUBE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 1.6 | 0.8 | 1200 | Other | White | 2:1 to Less Than 3:1 | Available | Polyolefin | NA | UL / CSA |
Loading...
Halogen Free | Not included |
---|
Please check the type/dimensions/specifications of the part 392-220 in the Heat shrink tube series.
Part Number |
---|
211-6220 |
392-286 |
397-871 |
397-887 |
397-994 |
398-054 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Tube Length (mm) | Special Function/Application | Color | Shrinkage Rate | Flame Retardant | Material | Adhesive | Representative Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,073.28 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 4.8 | 2.4 | 1200 | Other | Black | 2:1 to Less Than 3:1 | Available | Polyolefin | NA | - | ||
฿ 1,486.76 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 12.7 | 6.4 | 1200 | Other | White | 2:1 to Less Than 3:1 | - | Polyolefin | - | UL / CSA | ||
฿ 632.35 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 1.6 | 0.8 | 1200 | Other | Black | 2:1 to Less Than 3:1 | Available | Polyolefin | NA | UL / CSA | ||
฿ 679.36 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 2.4 | 1.2 | 1200 | Other | Blue | 2:1 to Less Than 3:1 | Available | Polyolefin | NA | UL / CSA | ||
฿ 674.19 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 2.4 | 1.2 | 1200 | Other | Red | 2:1 to Less Than 3:1 | Available | Polyolefin | NA | UL / CSA | ||
฿ 1,376.41 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 12.7 | 6.4 | 1200 | Other | Yellow/Green | 2:1 to Less Than 3:1 | Available | Polyolefin | NA | UL / CSA |
How can we improve?
How can we improve?