(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
RS Pro brand.
High quality PCB socket.
Applications: For PCBS
Cable connection method: Solder
Part Number |
---|
239-1106 |
239-1112 |
239-1128 |
239-1140 |
239-1162 |
239-1178 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Pins | Allowable Current (A) | Connection direction |
---|---|---|---|---|---|---|---|---|
฿ 172.39 ฿ 121.67 | IC SOCKET | 1 Piece(s) | 8 Day(s) | 14 | 5 | Straight | ||
฿ 223.08 ฿ 157.47 | IC SOCKET | 1 Piece(s) | 8 Day(s) | 24 | 5 | Straight | ||
฿ 127.65 ฿ 90.11 | IC SOCKET | 1 Piece(s) | 8 Day(s) | 36 | 5 | Straight | ||
฿ 176.43 ฿ 124.54 | IC SOCKET | 1 Piece(s) | 8 Day(s) | 50 | 5 | Straight | ||
฿ 290.51 ฿ 205.07 | IC SOCKET | 1 Piece(s) | 8 Day(s) | 24 | 1 | Angle | ||
฿ 205.85 ฿ 145.31 | IC SOCKET | 1 Piece(s) | 8 Day(s) | 36 | - | Angle |
Loading...
Applicable pin/contact | Female (socket) | Application | Board-to-Board | Wire connection method | Solder |
---|---|---|---|---|---|
Protection function (environmentally resistant) | NA | Series | Other |
How can we improve?
How can we improve?