(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Manual crimping tool / Various types of IDC connectors can be crimped onto ribbon cables.
Part Number |
---|
499-2313 |
624-1291 |
683-1605 |
683-1611 |
683-1623 |
779-554 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length | Compatible size | Crimp connector type | Crimping tool type |
---|---|---|---|---|---|---|---|---|---|
฿ 3,880.65 ฿ 2,587.23 | TOOL FOR WIIRING CONNECTOR | 1 Piece(s) | 8 Day(s) | - | 0.5 to 6 mm2 | Insulated Terminals | Crimp Tool (With ratchet) | ||
฿ 3,592.09 ฿ 2,394.85 | TOOL FOR WIIRING CONNECTOR | 1 Piece(s) | 8 Day(s) | - | 0.3 to 16 mm2 | Crimped copper lugs, non-insulated terminals | Crimp Tool (With ratchet) | ||
฿ 11,929.45 ฿ 7,953.36 | TOOL FOR WIIRING CONNECTOR | 1 Piece(s) | 8 Day(s) | 198 | 0.5 to 6 mm2 | Bootlace ferrules | Crimp Tool (With ratchet) | ||
฿ 17,921.95 ฿ 11,948.56 | TOOL FOR WIIRING CONNECTOR | 1 Piece(s) | 8 Day(s) | - | - | - | - | ||
฿ 11,495.07 ฿ 7,663.76 | TOOL FOR WIIRING CONNECTOR | 1 Piece(s) | 8 Day(s) | - | - | - | - | ||
฿ 2,645.89 ฿ 1,764.01 | TOOL FOR WIIRING CONNECTOR | 1 Piece(s) | 8 Day(s) | - | 0.5 to 16 mm2 | Bootlace ferrules | Crimp Tool (without ratchet) |
Loading...
Tool type | Crimping tools / IDC tools | Compatible Contact | Insulated crimp terminal |
---|
How can we improve?
How can we improve?