1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Fit Tube

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • From :
    ฿ 2,875.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handy marker tube that does not come off easily, but is easy to move.
[Features]
·By adding "folds" inside the tube, it does not slip, fall, or come off.
·Since it has "folds," the applicable cable range is wide, and the inventory types of marking tubes can be aggregated.
·Since the material is PVC, it is soft and the cables can be routed in the same way as conventional marking tubes.

 
Part Number
SPT5.5-1-100
SPT6.5-1-100
SPTF5.5-1-100
SPTF6.5-1-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner diameter
(mm)
Finished external shape range
(mm)

฿ 2,875.81

MARK TUBE 1 Piece(s) 10 Day(s) 5.54.0 to 5.1

฿ 3,388.26

MARK TUBE 1 Piece(s) 10 Day(s) 6.85.0 to 6.1

฿ 3,707.79

MARK TUBE 1 Piece(s) 10 Day(s) 5.54.0 to 5.1

฿ 4,357.33

MARK TUBE 1 Piece(s) 10 Day(s) 6.85.0 to 6.1

Loading...

  1. 1

Basic Information

Thickness(mm) 0.5 Number of windings(m) 100 Color White