1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Fan ø172 mm × 150 mm × 51-mm Thick San Ace 172 W 9 WE Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5,247.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a waterproof fan that can be used in a temperature range of -20°C to +70°C, equipped with a burnout protection function when restrained and a power supply lead wire reverse connection protection function.

 
Part Number
9WE5724K501
9WE5748K501
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage

฿ 5,675.81

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) DC24V

฿ 5,247.87

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) DC48V

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size Other Frame thickness 51mm
Classification Waterproof Sensor specifications Pulse Safety standards UL / TUV / CSA
Maximum air flow (DC input)(m3/min) 8.5 Sound pressure level (for DC input)(dB) 60 Maximum static pressure (for DC input)(Pa) 243
Frame Shape Side cut type Frame Material Aluminum Speed ​code K
Life Expectancy(h) 40000 Size φ172 x 150 Thickness 51mm