1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Fan ø172 mm × 150 mm × 51-mm Thick San Ace 172 W 9 WG Type

HEAT MEASURES FAN

Waterproof Fan ø172 mm × 150 mm × 51-mm Thick San Ace 172 W 9 WG Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,688.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a waterproof fan that can be used in a temperature range of -20°C to +70°C, equipped with a burnout protection function when restrained and a power supply lead wire reverse connection protection function.

 
Part Number
9WG5748P5G001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,688.47

HEAT MEASURES FAN 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Model DC Fan Rated Voltage DC48V Frame Size Other
Frame thickness 51mm Classification Waterproof Sensor specifications Pulse
Safety standards UL / CUL / TUV Maximum air flow (DC input)(m3/min) 15.46 Sound pressure level (for DC input)(dB) 78
Maximum static pressure (for DC input)(Pa) 1000 Frame Shape Sidecut type / no rib Frame Material Aluminum
Speed ​code G Life Expectancy(h) 40,000 Size φ172x150
Features With PWM control