1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Fan 140-mm Square × 38-mm Thick San Ace 140 W 9 WL Type (9WL1412P1A001)

HEAT MEASURES FAN

Waterproof Fan 140-mm Square × 38-mm Thick San Ace 140 W 9 WL Type (9WL1412P1A001)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a waterproof fan that can be used in a temperature range of -20°C to +70°C, equipped with a burnout protection function when restrained and a power supply lead wire reverse connection protection function.

 
Part Number
9WL1412P1A001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code

฿ 4,588.77

HEAT MEASURES FAN 1 Piece(s) 20 Day(s) DC12V868516A

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size Other Frame thickness 38mm
Classification Waterproof Sensor specifications Pulse Safety standards UL / CUL / TUV
Frame Shape No rib Frame Material Aluminum Life Expectancy(h) 100,000
Size 140 × 140

Please check the type/dimensions/specifications of the part 9WL1412P1A001 in the Waterproof Fan 140-mm Square × 38-mm Thick San Ace 140 W 9 WL Type series.

Products with similar specification

Part Number
9WL1412P1H001
9WL1412P1M001
9WL1424P1A001
9WL1424P1H001
9WL1424P1M001
9WL1448P1A001
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Voltage Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code

฿ 4,588.77

1 Piece(s) 20 Day(s) DC12V662300H

฿ 4,588.77

1 Piece(s) 20 Day(s) DC12V3.746170M

฿ 4,588.77

1 Piece(s) 20 Day(s) DC24V868516A

฿ 4,588.77

1 Piece(s) 20 Day(s) DC24V662300H

฿ 4,588.77

1 Piece(s) 20 Day(s) DC24V3.746170M

฿ 4,652.09

1 Piece(s) 20 Day(s) DC48V868516A