1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Fan 92-mm Square × 38-mm Thick San Ace 92 W 9 WV Type (9WV0948P1H001)

HEAT MEASURES FAN

Waterproof Fan 92-mm Square × 38-mm Thick San Ace 92 W 9 WV Type (9WV0948P1H001)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a waterproof fan that can be used in a temperature range of -20°C to +70°C, equipped with a burnout protection function when restrained and a power supply lead wire reverse connection protection function.

 
Part Number
9WV0948P1H001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage Safety standards Life Expectancy
(h)
Size Thickness

฿ 3,343.35

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10DC48VUL / TUV / CSA3000092x9238mm

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size 92x92 Frame thickness 38mm
Classification Waterproof Sensor specifications Pulse Maximum air flow (DC input)(m3/min) 5.05
Sound pressure level (for DC input)(dB) 64 Maximum static pressure (for DC input)(Pa) 385 Frame Shape With ribs
Frame Material Resin Speed ​code H Features With PWM control

Please check the type/dimensions/specifications of the part 9WV0948P1H001 in the Waterproof Fan 92-mm Square × 38-mm Thick San Ace 92 W 9 WV Type series.

Products with similar specification

Part Number
9WV0924P1H001
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRated Voltage Safety standards Life Expectancy
(h)
Size Thickness

฿ 3,484.53

1 Piece(s) 11 Day(s) -DC24VCUL / UL / TUV30,000--