1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Waterproof Fan 60-mm Square × 25-mm Thick San Ace 60 W 9 WP Type

HEAT MEASURES FAN

Waterproof Fan 60-mm Square × 25-mm Thick San Ace 60 W 9 WP Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,488.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A 60-mm square × 25-mm thick waterproof fan.

 
Part Number
9WP0612D401
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,488.37

HEAT MEASURES FAN 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Model DC Fan Rated Voltage DC12V Frame Size 60x60
Frame thickness 25mm Classification Waterproof Sensor specifications Pulse
Safety standards UL / TUV / CSA Maximum air flow (DC input)(m3/min) 0.72 Sound pressure level (for DC input)(dB) 37
Maximum static pressure (for DC input)(Pa) 73.5 Frame Shape With ribs Frame Material Resin
Speed ​code D Life Expectancy(h) 60,000