Surge Protector for AC Power Supply RSPD Series

Caution
Product Description
[Features]
・ Product group compatible with continual rated voltage 150 V AC to 600 V AC
・ It is a protection against induced lightning for single-phase and three-phase power supplies
・ Fast response speed to steep surges
・ Maximum peak surge current 8/20 μs, 5,000 A
・ Impulse test classification: Class II (Type II)
・ Every pathway consists of same elements, and between line and line / between lines and ground can protect as the same level
・ Business equipment IEC60950 compliant
[Applications]
・ Power conditioner for photovoltaic power generation
・ Tapping machines, NC lathes, various machine tools
・ Exposure equipment, cleaning equipment, IC testers
・ Injection molding machines, winding machines, mounting machines
・ Air conditioner for vehicles
・ Servo amplifier
・ General machinery, etc.
・ Three-phase 250 V AC