1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cable Ties For Hose

CABLE TIE

Cable Ties For Hose
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 876.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tie loop makes a near perfect circle when bundling.
[Features]
· Loop becomes a near perfect circle when bundling.
[Applications]
· For bundling cylindrical pipes, hoses, etc.

 
Part Number
CTT50R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 876.19

฿ 450.27

CABLE TIE 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Band Diameter(mm) 1.5 to 44 Overall Length L(mm) 205 Material Nylon 66
Color Milk White UL flame retardant grade (main raw material) UL94V-2 Loop tensile strength(N) 225, minimum value 23

Please check the type/dimensions/specifications of the part CTT50R in the Cable Ties For Hose series.