(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DC Fan, San Ace 40 9P-Type
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.
[Feature]
● Type : DC Fan
● Frame Size (mm.) : 40x40
● Thickness (mm.) : 28
● Rated Voltage : 12 VDC
● Operating temperature [˚C] : -20 to +70
● Material
Frame and Impeller : Plastic
[Application]
Cooling fans are used to cool electronic devices.
Model | DC Fan | Frame Size | 40x40 | Frame thickness | 28mm |
---|---|---|---|---|---|
Rated Voltage | DC12V | Sensor specifications | Lock | Classification | Standard (general purpose) |
Safety standards | UL / TUV / CSA | Maximum air flow (DC input)(m3/min) | 0.32 | Sound pressure level (for DC input)(dB) | 37 |
Maximum static pressure (for DC input)(Pa) | 102.9 | Frame Shape | With ribs | Frame Material | Resin |
Speed code | H | Life Expectancy(h) | 60,000 | Protection function | Locked rotor burnout protection, reverse polarity protection |
Rated Current(A) | 0.195 | Rated input(W) | 2.34 | Flame-Retardant Grade | Frame: UL94V-0; Impeller: UL94V-1 |
Please check the type/dimensions/specifications of the part 109P0412H3D01 in the DC Fan, San Ace 40 9P-Type series.
How can we improve?
How can we improve?