1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Han Industrial Connector Accessories and Crimp Tools (72152D13)

CONNECTOR

Han Industrial Connector Accessories and Crimp Tools (72152D13)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HARTING connector dedicated tool, Han industrial connector accessories and crimp tool.

 
Part Number
72152D13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Type Type Cross-Sectional Area of the Conductor
(mm2)
Specification 1 Specification 2 Specifications 3 Specifications 4

฿ 297.13

CONNECTOR 1 Piece(s) 5 Day(s) 10Han Industrial Connector--Acces Uni Seal Red PG 13.5 min 9 max 13; operating temperature range: -40 to +130°C; tightening torque: 10 N⋅m; wrench size: A/F 22Protection Rating (compliant with IEC 60529): IP68; size: Pg 13.5; clampable range: 9 to 13 mm; material (cable gland): metalColor (accessory): red-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 72152D13 in the Han Industrial Connector Accessories and Crimp Tools series.

Products with similar specification

Part Number
09-00-000-5257
09-00-000-5350
09-14-001-3031
72153D11
72754/21DR
72755/29DR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSApplicable Type Type Cross-Sectional Area of the Conductor
(mm2)
Specification 1 Specification 2 Specifications 3 Specifications 4

฿ 2,161.55

1 Piece(s) 5 Day(s) 10Han Industrial ConnectorShield frame-Ground Terminal Han 10 Modular high vers-Material (accessory): Steel (Zinc plating)-

฿ 212.52

1 Piece(s) 5 Day(s) 10Han Industrial ConnectorDummy plug-Blind Gromment BTK17 for Split Hood-Material (accessory): thermoplasticColor (accessory): black

฿ 345.29

1 Piece(s) 5 Day(s) 10Han Industrial ConnectorHan 100 A module10 to 35Han 100 A single module male; conductor cross-sectional area: 10 to 35 mm2; rated current: 100 A; rated voltage: 830 VRated surge voltage: 8 kV; degree of pollution: 3; rated voltage, UL compliant: 600 V; insulation resistance: ≥ 10^10 ΩContact Resistance: ≤ 0.3 mΩ; operating temperature range: -40 to +125°C; mating cycles cycles: ≥ 500; material (insert): PolycarbonateColor (insert): RAL 7032 (pebble gray); UL 94 compliant flame retardant material: V-0; specifications: EN 60664-1, IEC 61984; certification: DNV GL, UL, CSA

฿ 330.29

1 Piece(s) 5 Day(s) 10Han Industrial Connector--Acces Uni Seal Green PG 16 min 7 max 10; operating temperature range: -40 to +130°C; tightening torque: 10 N⋅m; wrench size: A/F 24Protection Rating (compliant with IEC 60529): IP68; size: Pg 16; clampable range: 7 to 10.5 mmMaterial (cable gland): metalColor (accessory): green

฿ 327.28

1 Piece(s) 5 Day(s) 10Han Industrial Connector--Acces Blanking Piece PG 21 with o-ringWrench size: A/F 30; size: Pg 21Material (accessory): metal-

฿ 330.29

1 Piece(s) 5 Day(s) 10Han Industrial Connector--Acces Blanking Piece PG 29 with o-ring; wrench size: A/F 40; size: Pg 29-Material (accessory): metal-