1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Han, Industrial Connector Accessory, Lock Lever

Han, Industrial Connector Accessory, Lock Lever
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 343.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

[Specifications]·Han industrial connectors accessories, locking levers.

 
Part Number
09-00-000-5225
09-00-000-5229
09-00-000-5230
09-00-000-5231
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize

฿ 343.56

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 1016A

฿ 357.43

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 1016B

฿ 397.22

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 1024B

฿ 526.06

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 1032B

Loading...

  1. 1

Basic Information

Type Connector Fastener Material Polycarbonate Resin (UL94V-0) Color Gray
Material Stainless steel, polycarbonate Color RAL 7037 (dust gray) Flame Retardancy UL 94V-0