1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Circuit Board Connector, DIN41612 / Har-Bus, 64 VME 64x

Circuit Board Connector, DIN41612 / Har-Bus, 64 VME 64x
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 55.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

HARTING, circuit board connector, DIN41612 / har-bus, 64 VME 64x.

 
Part Number
02-05-000-0004
09-02-164-6922
09-03-096-3214
09-03-196-7921
09-03-264-6823
09-03-264-6828
09-03-296-6821
09-03-296-6845
09-03-296-6862
09-03-296-7825
09-03-396-6921
09-03-696-6921
09-22-132-6921
09032962825
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnector Shape Representative Standard Type Specifications Number of Rows Insulation Resistance
(Ω)
Contact Resistance
(mΩ)
Test voltage
(kV)
Contact Interval
(mm)
Clearance Distance
(mm)
Insulation distance along the surface
(mm)
Operating Temperature Range
(°C)
Insulation group Material Flame Retardancy Circuit board thickness
(mm)
Insertion / pulling force
(N)
Mating Cycles Note

฿ 812.90

CONNECTOR 1 Piece(s) 5 Day(s) 10Square shapeUL / CSAConnectorDIN-Signal, har-bus 64-160FC-B5≥ 10 to the power of 10-12.54 (connection side) / 2.54 (mating side)---55 to +125-Thermoplastic, with glass fiber (insert)UL 94V-0---IEC 61076-4-113 (Complementary)

฿ 209.81

CONNECTOR 2 Piece(s) 5 Day(s) 10Square shapeUL / CSAConnectorDIN-Signal, B064MS-3,0C1-222≥ 10 to the 12th power≤2012.54 (connection side) / 2.54 (mating side)≥1.2≥1.2-55 to +125IIIa (175 ≤ CTI < 400)Thermoplastic, with fiberglass (insert) / copper alloy (contact)UL 94V-0-≤60≥400IEC 60603-2

฿ 318.19

CONNECTOR 1 Piece(s) 5 Day(s) 10Square shapeUL / CSAConnectorDIN-Signal, C096FC-B3≥ 10 to the 12th power≤2012.54 (connection side) / 2.54 (mating side)≥1.2≥1.2-55 to +125IIIa (175 ≤ CTI < 400)Thermoplastic, with glass fiber (insert)UL 94V-0---IEC 60603-2

฿ 201.68

CONNECTOR 2 Piece(s) 5 Day(s) 10Square shapeUL / CSAConnectorDIN-Signal, C096MS-3,0C1-33≥ 10 to the 12th power≤2012.54 (connection side) / 2.54 (mating side)≥1.2≥1.2-55 to +125IIIa (175 ≤ CTI < 400)Thermoplastic, with fiberglass (insert) / copper alloy (contact)UL 94V-0-≤90≥50IEC 60603-2

฿ 563.23

CONNECTOR 1 Piece(s) 5 Day(s) 10Square shapeUL / CSAConnectorBAUF.C-FE. 5,2,64POL.,AFS2,3≥ 10 to the 12th power≤2012.54 (connection side) / 2.54 (mating side)≥1.2≥1.2-55 to +125IIIa (175 ≤ CTI < 400)Thermoplastic, with fiberglass (insert) / copper alloy (contact)UL 94V-0-≤60≥400IEC 60603-2

฿ 564.77

CONNECTOR 1 Piece(s) 5 Day(s) 10Square shapeUL / CSAConnectorDIN-Signal, C064FS-C1-23≥ 10 to the 12th power≤2012.54 (connection side) / 2.54 (mating side)≥1.2≥1.2-55 to +85IIIa (175 ≤ CTI < 400)Thermoplastic, with fiberglass (insert) / copper alloy (contact)UL 94V-0-≤60≥400IEC 60603-2

฿ 349.16

CONNECTOR 1 Piece(s) 5 Day(s) 10Square shapeUL / CSAConnectorDIN-Signal, C096FW-13,0C1-23≥ 10 to the 12th power≤2012.54 (connection side) / 2.54 (mating side)≥1.2≥1.2-55 to +125IIIa (175 ≤ CTI < 400)Thermoplastic, with fiberglass (insert) / copper alloy (contact)UL 94V-0-≤90≥400IEC 60603-2

฿ 224.76

CONNECTOR 1 Piece(s) 5 Day(s) 10Square shapeUL / CSAConnectorDIN-Signal, C096FS-4,5C1-2-kp3≥ 10 to the 12th power≤2012.54 (connection side) / 2.54 (mating side)≥1.2≥1.2-55 to +125IIIa (175 ≤ CTI < 400)Thermoplastic, with fiberglass (insert) / copper alloy (contact)UL 94V-0-≤90≥400IEC 60603-2

฿ 470.32

CONNECTOR 1 Piece(s) 5 Day(s) 10Square shapeUL / CSAConnectorDIN-Signal, C096FPW-17,0C1-23≥ 10 to the 12th power≤2012.54 (connection side) / 2.54 (mating side)≥1.2≥1.2-40 to +105IIIa (175 ≤ CTI < 400)Thermoplastic, with fiberglass (insert) / copper alloy (contact)UL 94V-0≥1.6≤90≥400IEC 60603-2

฿ 228.00

CONNECTOR 2 Piece(s) 5 Day(s) 10Square shapeUL / CSAConnectorDIN-Signal, C096FS-4,5C1-33≥ 10 to the 12th power≤2012.54 (connection side) / 2.54 (mating side)≥1.2≥1.2-55 to +125IIIa (175 ≤ CTI < 400)Thermoplastic, with fiberglass (insert) / copper alloy (contact)UL 94V-0-≤90≥50IEC 60603-2

฿ 206.67

CONNECTOR 1 Piece(s) 5 Day(s) 10Square shapeUL / CSAConnectorDIN-Signal, C096MS-3,0C1-2-clip3≥ 10 to the 12th power≤2012.54 (connection side) / 2.54 (mating side)≥1.2≥1.2-55 to +125IIIa (175 ≤ CTI < 400)Thermoplastic, with fiberglass (insert) / copper alloy (contact)UL 94V-01.6±0.2≤90≥400IEC 60603-2

฿ 330.97

CONNECTOR 1 Piece(s) 5 Day(s) 10Square shapeUL / CSAConnectorDIN-Signal, C096MS-3,0C1-2-cod3≥ 10 to the 12th power≤2012.54 (connection side) / 2.54 (mating side)≥1.2≥1.2-55 to +125IIIa (175 ≤ CTI < 400)Thermoplastic, with fiberglass (insert) / copper alloy (contact)UL 94V-0-≤90≥400IEC 60603-2

฿ 165.29

CONNECTOR 2 Piece(s) 5 Day(s) 10Square shapeUL / CSAConnectorDIN-Signal, 2B032MS-3,0C1-22≥ 10 to the 12th power≤2012.54 (connection side) / 2.54 (mating side)≥1.2≥1.2-55 to +125IIIa (175 ≤ CTI < 400)Thermoplastic, with fiberglass (insert) / copper alloy (contact)UL 94V-0-≤30≥400IEC 60603-2 (Complementary)

฿ 447.10

BACKPLANE CONNECTORS 1 Piece(s) 5 Day(s) -Square shapeUL / CSAConnectorDIN-Signal, C096FS-4,5C1-13≥ 10 to the 12th power≤2012.54 (connection side) / 2.54 (mating side)≥1.2≥1.2-55 to +125IIIa (175 ≤ CTI < 400)Thermoplastic, with fiberglass (insert) / copper alloy (contact)UL 94V-0-≤90≥500IEC 60603-2 (Complementary)

Loading...

  1. 1