1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Han, Industrial Connector, Insert, Hood/Housing, Contact, Accessory (Part Number)

Han, Industrial Connector, Insert, Hood/Housing, Contact, Accessory
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 303.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

HARTING, connector (options/others), Han, industrial connector, insert, hood/housing, contact, accessory.

Part Number
09-00-000-5207
09-12-003-2774
09-12-003-3011
09-12-003-3021
09-30-000-9933
09-30-000-9934
09-30-000-9941
09-30-000-9943
09-30-000-9944
09-30-006-0292
09-30-006-0297
09-30-006-0318
09-30-006-0381
09-30-006-0543
09-30-006-1256
09-30-006-1750
09-30-006-5425
09-30-006-5427
09-30-010-0232
09-30-010-0233
09-30-010-0272
09-30-010-0297
09-30-010-0298
09-30-010-0422
09-30-010-0442
09-30-010-0542
09-30-010-0732
09-30-010-0733
09-30-010-0752
09-30-010-0753
09-30-010-0801
09-30-010-0901
09-30-010-1251
09-30-010-1256
09-30-010-1296
09-30-010-2296
09-30-010-5412
09-30-010-5423
09-30-010-5425SALE
09-30-016-0230
09-30-016-0231
09-30-016-0256
09-30-016-0302
09-30-016-0408
09-30-016-0420
09-30-016-0730
09-30-016-0731
09-30-016-0751
09-30-016-0801
09-30-016-1250
09-30-016-1255
09-30-016-1295
09-30-016-1701
09-30-016-2295
09-30-016-2298SALE
09-30-016-5422
09-30-016-5426
09-30-016-5432
09-30-024-0221
09-30-024-0230
09-30-024-0231
09-30-024-0250
09-30-024-0256
09-30-024-0296
09-30-024-0381
09-30-024-0461
09-30-024-0531
09-30-024-0540
09-30-024-0731
09-30-024-0751
09-30-024-0801
09-30-024-0803
09-30-024-1250
09-30-024-1255SALE
09-30-024-1295
09-30-024-1431
09-30-024-5422
09-30-024-5432
09-30-024-5436
09-30-032-0232
09-30-032-0423
09-30-032-0731
09-30-032-5420
09-30-032-5425
09-30-048-0295
09-30-048-0317
09-30-048-0542
09300060442
09300060443
09300060542
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications Material Color Flame Retardancy Type Protection Rating (Compliant With IEC 60529) Surface (Hood/Housing) Specification 1 Specification 2 Specifications 3

฿ 2,023.35

CONNECTOR 1 Piece(s) 5 Day(s) 10-Steel (zinc plating) (accessory)--Accessories--Ground terminal, size 10 B--

฿ 2,438.71

CONNECTOR 1 Piece(s) 5 Day(s) 10IEC 61984Polycarbonate (insert)RAL 7032 (Pebble Gray) (insert)UL 94V-0Insert--Han-Brid, RJ45, panel feed through; certification: UL / CSA; operating temperature range °C: -40 to +125Electrical data (compliant with EN 61 984): 10 A, 24 V, 0.8 kV, 3; insulation resistance: ≥ 10 to the 10th power; mating cycles: ≥ 500Rated voltage: 24 V; rated current: 10 A; rated surge voltage: 0.8 kV; degree of pollution: 3

฿ 954.19

CONNECTOR 1 Piece(s) 5 Day(s) 10IEC 61984Polycarbonate (insert)RAL 7032 (Pebble Gray) (insert)UL 94V-0Insert--Han-Brid, RJ45C, male, insulation body; operating temperature range °C: -40 to +125; certification: UL / CSAElectrical data (compliant with EN 61 984): 10 A, 24 V, 0.8 kV, 3; insulation resistance: ≥ 10 to the 10th power; mating cycles: ≥ 500Rated voltage: 24 V; rated current: 10 A; rated surge voltage: 0.8 kV; degree of pollution: 3

฿ 663.10

CONNECTOR 1 Piece(s) 5 Day(s) 10IEC 61984Polycarbonate (insert)RAL 7032 (Pebble Gray) (insert)UL 94V-0Insert--Han-Brid, RJ45, male, insulation body; certification: UL / CSA; operating temperature range °C: -40 to +125Electrical data (compliant with EN 61 984): 10 A, 24 V, 0.8 kV, 3; insulation resistance: ≥ 10 to the 10th power; mating cycles: ≥ 500Rated voltage: 24 V; rated current: 10 A; rated surge voltage: 0.8 kV; degree of pollution: 3

฿ 589.55

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal)Black (seal)-Accessories--Han, 24 B, sealing cable to cable hood--

฿ 303.16

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); die-cast aluminum (hood/housing)Black (seal)-Accessories--Han, 16 B, sealing cable to cable hood--

฿ 401.81

CONNECTOR 1 Piece(s) 5 Day(s) 10-NBR (seal)Black (seal)-Accessories--Han B, 6, profile sealing--

฿ 507.48

CONNECTOR 1 Piece(s) 5 Day(s) 10-NBR (seal)Black (seal)-Accessories--Han B, 16, profile sealing--

฿ 366.97

CONNECTOR 1 Piece(s) 5 Day(s) 10-NBR (seal)Black (seal)-Accessories--Han B, 24, profile sealing--

฿ 1,072.26

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)AccessoriesIP65Powder coatingHan B, base surface, HC, 1 lever, 2 entries, PG; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,931.61

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base, SM, HC, cover, 2 × Pg21; type rating UL 50 / UL 50E compliant: 12, 4, 4X; operating temperature range °C: -40 to +125; certification: DNV GL, UL / CSA--

฿ 1,736.52

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan 6 B, base panel, 1 lever, metal cover; type rating UL 50 / UL 50E compliant: 12, 4, 4X; operating temperature range °C: -40 to +125; certification: DNV GL, UL / CSA--

฿ 2,105.81

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP65Powder coatingHan 6 B, base panel for central lever; type rating UL 50 / UL 50E compliant: 12, 4, 4X; operating temperature range °C: -40 to +125; certification: DNV GL--

฿ 1,653.99

CONNECTOR ACCESSORIES 1 Piece(s) 3 Day(s) 10-Die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP67 combined with a special panel mounting housing, IP65Powder coatingHan B, hood, side entry, HC, 2 pegs, Pg29; type rating UL 50 / UL 50E compliant: 12, 4, 4X; operating temperature range °C: -40 to +125; certification: DNV GL, UL / CSA--

฿ 1,223.23

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, LC, 1 lever, thermoplastic; type rating UL 50 / UL 50E compliant: 12, 4, 4X; operating temperature range °C: -40 to +125; certification: DNV GL, UL / CSA--

฿ 1,099.35

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, hood coupler, LC, 1 lever, Pg13.5; type rating UL 50 / UL 50E compliant: 12, 4, 4X; operating temperature range °C: -40 to +125; certification: DNV GL, UL / CSA--

฿ 630.97

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10----Hood/housingIP65-Han B, protect cover, die cast, for base; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL; operating temperature range °C: -40 to +125--

฿ 1,480.26

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10----Hood/housingIP65-Han B, protect cover, die cast, for hood, co; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL; operating temperature range °C: -40 to +125--

฿ 2,209.16

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, HC, 2 levers, 1 entry, P; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 2,492.90

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, HC, 2 levers, 1 entry, P; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 2,144.13

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, HC, 2 levers, 2 entries; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 2,427.10

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base, SM, HC, 1 lever, plastic, Pg21; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 2,934.19

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, HC, 1 lever, thermoplastic; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,103.23

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-Die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP67 combined with a special panel mounting housing, IP65Powder coatingHan B, hood, top entry, HC, 4 pegs, Pg21; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,347.10

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-Die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP67 combined with a special panel mounting housing, IP65Powder coatingHan B, hood, top entry, HC, 2 reels, Pg21; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,335.48

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-Die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP67 combined with a special panel mounting housing, IP65Powder coatingHan B, hood, side entry, HC, 2 reels, Pg21; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 2,926.45

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, hood coupler, HC, 2 levers, Pg21; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 3,077.42

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, hood coupler, HC, 2 levers, Pg29; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 3,619.35

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan, 10B-kg-LB-21; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 4,354.84

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan, 10B-kg-LB-29; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,025.81

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-Die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP67 combined with a special panel mounting housing, IP65Powder coatingHan B, hood, HC, 4 pegs without PG; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,981.94

CONNECTOR 1 Piece(s) 5 Day(s) 10-NBR (seal); stainless steel, polycarbonate (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingTerminal housing for motor, Han, 10B, 1 lever; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL; operating temperature range °C: -40 to +125-Spacing of holes for fixing Assy products: 68 mm

฿ 1,122.58

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base, SM, LC, 1 lever, 1 × Pg16; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,172.90

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, LC, 1 lever, thermoplastic; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,269.68

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, LC, 1 lever, thermoplastic; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 2,802.58

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, LC, 1 lever, metal cover; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 684.00

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10----Hood/housingIP65-Han, 10 B, cover, cord, thermoplastic, f Termin.; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL; operating temperature range °C: -40 to +125--

฿ 1,114.84

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); stainless steel, polycarbonate (lock)RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65-Han B, protect cover, die cast, for hood, Pg1; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL; operating temperature range °C: -40 to +125--

฿ 789.68

฿ 32.46

CONNECTOR ACCESSORIES 1 Piece(s) Same day 10----Hood/housingIP65-Han, 10 B, protection cover; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL; operating temperature range °C: -40 to +125--

฿ 2,134.06

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, HC, 2 levers, 1 entry, P; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 2,080.26

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, HC, 2 levers, 1 entry; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 3,058.06

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan, 16 B-asg1-LB-K-29, 1 lever, thermoplastic; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,159.49

CONNECTOR 1 Piece(s) 5 Day(s) 10-NBR (seal); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-InsertIP65Powder coatingHan, 16 B, HBM, 4 pegs, cover / type rating UL 50 / UL 50E compliant: 12, 4, 4X; operating temperature range °C: -40 to +125; certification: DNV GL--

฿ 1,958.71

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-Polycarbonate (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP54 when mounting vertically, IP65-Han, split hood, 16B; type rating UL 50 / UL 50E compliant: 4, 4X, 12; certification: UL / CSA; operating temperature range °C: -40 to +125Cable Diameter: 17.6 mm-

฿ 1,350.24

CONNECTOR ACCESSORIES 1 Piece(s) 8 Day(s) 10-Die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP67 combined with a special panel mounting housing, IP65Powder coatingHan B, hood, top entry, HC, 4 pegs, Pg21; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,583.23

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, hood coupler, HC, 2 levers, Pg21; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,695.48

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, hood coupler, HC, 2 levers, Pg29; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 2,895.48

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, hood coupler, HC, 1 lever, Pg29; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,335.10

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-Die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP67 combined with a special panel mounting housing, IP65Powder coatingHan B, hood, HC, 4 pegs without PG; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,227.10

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, LC, 1 lever, 1 entry, PG; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,296.77

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, LC, 1 lever, thermoplastic; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,459.35

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, LC, 1 lever, thermoplastic; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,659.48

CONNECTOR 1 Piece(s) 5 Day(s) 10-Stainless steel (accessory)--Accessories--Han, 16 B, docking frameMating Cycles: ≥ 500Mating cycles with other HMC parts: ≥ 10,000/6a (Lead up to 0.35 wt% contained in steel and zinc plated steel plates as an alloy component for machining)

฿ 3,209.03

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, LC, 1 lever, metal cover; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 3,579.43

฿ 2,445.82

CONNECTOR ACCESSORIES 1 Piece(s) Same day 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, HC, 1 lever, metal cover; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,842.58

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); stainless steel, polycarbonate (lock)RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65-Han B, protect cover, die cast, for hoods, P; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL; operating temperature range °C: -40 to +125--

฿ 1,826.32

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10----Hood/housingIP65-Han B, protect cover, die cast, for hood, PG; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL; operating temperature range °C: -40 to +125--

฿ 2,659.35

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); stainless steel, polycarbonate (lock)RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65-Han B, protect cover, die cast, for hoods, P; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL; operating temperature range °C: -40 to +125--

฿ 2,496.77

CONNECTOR 1 Piece(s) 5 Day(s) 10-NBR (seal); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-InsertIP65Powder coatingHan, 24 B, base surface, H-1S-PC, Pg29; type rating UL 50 / UL 50E compliant: 12, 4, 4X; operating temperature range °C: -40 to +125; certification: DNV GL--

฿ 2,738.71

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, HC, 2 levers, 1 × Pg21; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 2,442.58

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, HC, 2 levers, 1 entry, P; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 2,930.32

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, HC, 1 lever, 1 entry, PG; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 3,398.71

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, HC, 1 lever, thermoplastic; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 2,009.03

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, HC, 1 lever, thermoplastic; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,842.58

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP65Powder coatingHan B, base panel for central lever; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL; operating temperature range °C: -40 to +125--

฿ 2,229.68

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-Die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP67 combined with a special panel mounting housing, IP65Powder coatingHan B, hood, top entry, HC, 4 pegs, 2 × Pg29; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 2,139.48

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-Polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, hood, side entry, HC, 2 levers, Pg29; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL; operating temperature range °C: -40 to +125--

฿ 1,482.58

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-Die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP67 combined with a special panel mounting housing, IP65Powder coatingHan B, hood, side entry, HC, 2 reels, Pg21; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,757.42

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, hood coupler, HC, 2 levers, Pg29; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 3,209.03

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, hood coupler, HC, 1 lever, Pg29; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,203.87

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-Die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP67 combined with a special panel mounting housing, IP65Powder coatingHan B, hood, HC, 4 pegs without PG; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 2,248.26

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-Die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP67 combined with a special panel mounting housing, IP65Powder coatingHan B, hood, HC, 2 reels without PG; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,289.03

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan, 24 B-asg1-LB-21; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,611.31

฿ 1,208.64

CONNECTOR ACCESSORIES 1 Piece(s) Same day 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, LC, 1 lever, thermoplastic; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 2,509.94

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, LC, 1 lever, thermoplastic; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,145.81

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-Polycarbonate, stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan, 24 B-GG-QB-29; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL; operating temperature range °C: -40 to +125--

฿ 1,482.58

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); stainless steel, polycarbonate (lock)RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65-Han B, protect cover, die cast, for hood, PG; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL; operating temperature range °C: -40 to +125--

฿ 2,767.74

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); stainless steel, polycarbonate (lock)RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65-Han B, protect cover, die cast, for hood, PG; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL; operating temperature range °C: -40 to +125--

฿ 2,218.06

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10----Hood/housingIP65-Han B, protection cover, die cast, for CtoC hood; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL; operating temperature range °C: -40 to +125--

฿ 4,939.35

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); stainless steel, polycarbonate (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, base surface, HC, 2 levers, 1 entry, P; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 4,451.61

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-Die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP65Powder coatingHan B, hood, top entry, HC, 4 reels, Pg42; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 5,326.45

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); stainless steel, polycarbonate (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing) / RAL 7037 (dust gray) (lock)UL 94 V-0 (lock lever)Hood/housingIP65Powder coatingHan B, hood coupler, HC, 2 levers, Pg29; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 2,651.61

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal)--Hood/housingIP65-Han B, protect cover, die cast, for hoods; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL; operating temperature range °C: -40 to +125--

฿ 1,638.97

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10----Hood/housingIP65-Han B, protect cover, die cast, for base; certification: DNV GL; operating temperature range °C: -40 to +125--

฿ 6,894.19

CONNECTOR ACCESSORIES 1 Piece(s) 3 Day(s) 10-NBR (seal); stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP65Powder coatingHan B, base, SM, HC, cover, 2 × Pg29; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 6,030.97

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-NBR (seal); stainless steel (lock); die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP65Powder coatingHan, 48 B, base with metal cover; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 3,654.19

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-Die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP65Powder coatingHan B, hood, side entry, HC, 2 pegs, Pg42; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,074.54

CONNECTOR ACCESSORIES 1 Piece(s) Same day --Die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP67 combined with a special panel mounting housing, IP65Powder coatingHan B, hood, top entry, HC, 2 pegs, Pg21; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,030.77

CONNECTOR 1 Piece(s) 8 Day(s) --Die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP67 combined with a special panel mounting housing, IP65Powder coatingHan B, hood, top entry, HC, 2 pegs, Pg29; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

฿ 1,044.00

CONNECTOR ACCESSORIES 1 Piece(s) Same day 10-Die-cast aluminum (hood/housing)RAL 7037 (dust gray) (hood/housing)-Hood/housingIP67 combined with a special panel mounting housing, IP65Powder coatingHan B, hood, side entry, HC, 2 pegs, Pg21; type rating UL 50 / UL 50E compliant: 12, 4, 4X; certification: DNV GL, UL/CSA; operating temperature range °C: -40 to +125--

Loading...