1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Han, Industrial Connector, Hood / Housing / Protective Cover (Part Number)

Han, Industrial Connector, Hood / Housing / Protective Cover
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,070.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • [About CE Mark Engraving]
    This product has complied with the CE low voltage directive from before, but as of March 2020, the CE mark will be engraved on the visible part of the hood housing.
    There are no changes related to quality or performance. Since the change will take several years, your shipment may include old and new models. Thank you for your understanding.

Product Description

Han, industrial connector, hood / housing / protective cover.

 
Part Number
09-37-003-0301
09-37-010-0301
09-37-016-0271
19-37-003-1440
19-37-003-1443
19-37-010-0427
19-37-016-0427
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRepresentative Standard Specifications Material Protection Rating Remark

฿ 2,154.58

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-Han, 3, M, base panel, 1 leverZinc die-cast (hood/housing); FPM (seal); stainless steel (lock)IP44, IP65/IP67 (With seal screw 09 20 000 99 18)Certification: DNV GL

฿ 3,658.06

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10UL / CSAHan, M, base panel, 2 leversDie-cast aluminum (hood/housing); FPM (seal); stainless steel (lock)IP65Certification: DNV GL; type rating UL 50 / UL 50E compliant: 12, 4, 4X

฿ 4,381.94

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10UL / CSAHan, M, base surface, HC, 2 levers, 2 entriesDie-cast aluminum (hood/housing); stainless steel (lock)IP65Certification: DNV GL; type rating UL 50 / UL 50E compliant: 12, 4, 4X

฿ 1,070.71

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-Han, M, hood, top entry, 2 pegs, M20Zinc die-cast (hood/housing); FPM (seal)IP44, IP65/IP67 (With seal screw 09 20 000 99 18)Certification: DNV GL

฿ 1,206.19

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10-Han, 3, M, hood, top entry, M20, glued sealZinc die-cast (hood/housing); FPM (seal)IP44, IP65/IP67 (With seal screw 09 20 000 99 18)Certification: DNV GL

฿ 2,264.52

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10UL / CSAHan, 10, M, HTE, 4 pegs, M32Die-cast aluminum (hood/housing); FPM (seal)IP65Certification: DNV GL; type rating UL 50 / UL 50E compliant: 12, 4, 4X

฿ 2,105.81

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10UL / CSAHan, M, hood, top entry, HC, 4 pegs, M32Die-cast aluminum (hood/housing); FPM (seal)IP65Certification: DNV GL; type rating UL 50 / UL 50E compliant: 12, 4, 4X

Loading...

  1. 1

Basic Information

Protection function (environmentally resistant) Available Surface Treatment Powder coating (hood/housing) Color RAL 9005 (Jet Black)
Operating Temperature Range(°C) -40 to +125