1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PC Automatic Switcher (8:1)

RELATION KVM EXTENDER

PC Automatic Switcher (8:1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dual interface supporting automatic PC switcher that supports both PS/2 connection and USB connection.
[Features]
・ Up to 8 PCs can be switched and operated with a single console (keyboard, mouse, display)
・ It supports resolutions up to 2,048 × 1,536 dots, an ultra-high resolution that maximizes the image quality of high-performance displays
・ PC can be connected with either PS/2 or USB, and you can connect a PC with a PS/2 connection and a PC with a USB connection together
(This product does not come with a cable for connecting to a PC. Please purchase a connection cable separately according to the connector. )
・ Since the keyboard and mouse support dual interfaces that can be connected with either PS/2 or USB, cross-interface connection such as USB for the mouse and PS/2 for the keyboard is also possible
・ It is equipped with a keyboard/mouse emulation function to avoid boot errors when starting up a computer regardless of which port KVM selects
・ Compatible with Windows OS, Mac OS, and Linux. It can also be used in an environment where multiple OSs are mixed
(It may not be available depending on the kernel version and distribution specifications. )
・ It is equipped with an auto scan mode that automatically switches ports at regular time intervals, making it ideal for checking the operating status of PCs, etc.
・ Since it supports hot plugging, it is not necessary to turn off the power supply of the switch when adding or deleting a PC, and maintenance is easy
・ It supports up to 2 levels of cascade connection. Up to 64 PCs can be controlled by a single console
・ The all-in-one connector which put together the signal of a keyboard, mouse, and display is adopted. The connection is easy and it looks neat
・ It can be installed in a 19-inch server rack. (1U size mounting bracket included)
・ For the switching method, button switching on the front panel, hot key switching by key input, and switching operation on the OSD screen are possible
・ It is equipped with broadcast function to limit the OSD screens that can be operated at the user level, or to shut down all PCs simultaneously from the console, and multi-functional OSD for convenient system management, including 2-level password security functions, etc.

"What is OSD"
Abbreviation for on-screen display, which refers to the operation panel that appears on the display. This is the functions that are built into general displays, is the same screen that is used when operating the position, contrast of the screen, etc. For OSD switch made by Sanwa Supply, OSD operating the switch body is shown on the display. You do not need to install any drivers, etc., just connect the switch.

 
Part Number
SW-KVM8UP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

RELATION KVM EXTENDER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Dimension depth(mm) 160 Console side display interface VGA(HD-15pin) Dimension width(mm) 433
Supplied Power Self power (receiver) / via LAN (receiver) Dimension vertical(mm) 44 Number of PC connection ports(Port) 8
Console side keyboard / mouse interface Combination Type HDMI switcher (4 input2 output) Power Consumption(w) 2.44 (Max.)
JAN Code 4969887592526