(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Nylon half-split protection tube ideal for protecting cables and bundling signal wires.
· The nylon tube can be cut with a PVC cutter, etc., with ease.
· The half-split design allows the tube to be fitted over a wired cable.
· A cable can be guided in with ease using an installation tool.
Type | Flexible/Standard | Shape | Half-Split | Color | Black |
---|---|---|---|---|---|
Protection Function (Environmental Resistance) | Weatherability |
Please check the type/dimensions/specifications of the part P-FRA-14 in the Pakkun FLEX (Nylon Type) series.
Part Number |
---|
P-FRA-12 |
P-FRA-16 |
P-FRA-22 |
P-FRA-28 |
P-FRA-36 |
P-FRA-42 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length (m) | Dimensions øD |
---|---|---|---|---|---|---|
฿ 5,517.62 | 1 Piece(s) | 5 Day(s) | 50 | 17.7 | ||
฿ 6,852.20 | 1 Piece(s) | 5 Day(s) | 50 | 23 | ||
฿ 7,650.34 | 1 Piece(s) | 5 Day(s) | 50 | 30.5 | ||
฿ 6,501.10 | 1 Piece(s) | 5 Day(s) | 30 | 36.5 | ||
฿ 8,681.36 | 1 Piece(s) | 5 Day(s) | 30 | 42 | ||
฿ 9,494.99 | 1 Piece(s) | 5 Day(s) | 30 | 48 |
How can we improve?
How can we improve?