1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Void Anchor Fitting (For Heat-Insulating Material)

PARTS FOR ELECTRIC FACILITIES

Void Anchor Fitting (For Heat-Insulating Material)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 39.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Single-action type that can be installed on a void pipe with ease.
· A void pipe can be secured easily to heat-insulating material.
· Simply insert the fitting onto the pipe.

 
Part Number
BK-RD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 39.95

PARTS FOR ELECTRIC FACILITIES 50 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Material Iron Compatible Void pipe thickness: 2.0 to 7 mm

Please check the type/dimensions/specifications of the part BK-RD in the Void Anchor Fitting (For Heat-Insulating Material) series.