1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Beam Sleeve (Beam/Wall Through Sleeve) (BH-100)

PARTS FOR ELECTRIC FACILITIES

Beam Sleeve (Beam/Wall Through Sleeve) (BH-100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An extendable sleeve used for passing cables through a beam/wall.
· The sleeve can be compressed into a small size, so you can bring it into narrow spaces. Transporting it is also easy.
· The PVC sleeve need not be removed after placing concrete.
· Combine the type without VU pipe and a commercial VU pipe to cover walls of any thickness.

 
Part Number
BH-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal void size Product type

฿ 316.40

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 100Without VU pipe

Loading...

  1. 1

Basic Information

Color Grey Material Resin

Please check the type/dimensions/specifications of the part BH-100 in the Beam Sleeve (Beam/Wall Through Sleeve) series.

Products with similar specification

Part Number
BH-100-500
BH-50
BH-50-500
BH-75
BH-75-500
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal void size Product type

฿ 647.19

1 Piece(s) 6 Day(s) 100With VU pipe

฿ 190.81

1 Piece(s) 6 Day(s) 50Without VU pipe

฿ 425.20

1 Piece(s) 6 Day(s) 50With VU pipe

฿ 300.32

1 Piece(s) 6 Day(s) 75Without VU pipe

฿ 550.55

1 Piece(s) 6 Day(s) 75With VU pipe