1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Backup Sleeve (For Filling 50/57 mm)

Backup Sleeve (For Filling 50/57 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 35.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use this together with Putty Ace.
· Smooth installation. Pinch a cable with the half-split sleeve and slide it over the cable, and the sleeve is now set.

 
Part Number
MTKS-19BF
MTKS-25BF
MTKS-31BF
MTKS-39BF
MTKS-51BF
MTKS-54BF
MTKS-63BF
MTKS-75BF
MTKS-82BF
MTKS-125BF
MTKS-150BF
MTKS-200BF
MTKS-F40BF
MTKS-F50BF
MTKS-F70BF
MTKS-F80BF
MTKS-F100BF
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipDimension øD1
(mm)
Product type Compatible hole diameter (void opening)
(mm)

฿ 35.95

PARTS FOR ELECTRIC FACILITIES 5 Piece(s) 6 Day(s) 21.5For filling 50/57 mmø16–20

฿ 39.66

PARTS FOR ELECTRIC FACILITIES 5 Piece(s) 6 Day(s) 27.8For filling 50/57 mmø23–25

฿ 43.35

PARTS FOR ELECTRIC FACILITIES 5 Piece(s) 6 Day(s) 34.2For filling 50/57 mmø29–32

฿ 47.06

PARTS FOR ELECTRIC FACILITIES 5 Piece(s) 6 Day(s) 40.5For filling 50/57 mmø35–37

฿ 50.78

PARTS FOR ELECTRIC FACILITIES 2 Piece(s) 6 Day(s) 53.2For filling 50/57 mmø48–50

฿ 57.91

PARTS FOR ELECTRIC FACILITIES 2 Piece(s) 6 Day(s) 60.3For filling 50/57 mmø54–56 (#50)

฿ 72.48

PARTS FOR ELECTRIC FACILITIES 2 Piece(s) 6 Day(s) 66.5For filling 50/57 mmø60–62

฿ 78.32

PARTS FOR ELECTRIC FACILITIES 2 Piece(s) 6 Day(s) 79.2For filling 50/57 mmø72–75

฿ 93.66

PARTS FOR ELECTRIC FACILITIES 2 Piece(s) 6 Day(s) 87For filling 50/57 mmø80–82 (#75)

฿ 195.37

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 141.4For filling 50/57 mm (free type)ø120–135 (#125)

฿ 255.67

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 173.4For filling 50/57 mm (free type)ø145–160 (#150)

฿ 749.81

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 214.4For filling 50/57 mm (free type)ø180–210 (#175/200)

฿ 51.34

PARTS FOR ELECTRIC FACILITIES 2 Piece(s) 6 Day(s) 52For filling 50/57 mm (free type)ø40–50

฿ 79.00

PARTS FOR ELECTRIC FACILITIES 2 Piece(s) 6 Day(s) 63For filling 50/57 mm (free type)ø50–61 (#50)

฿ 79.42

PARTS FOR ELECTRIC FACILITIES 2 Piece(s) 6 Day(s) 79.2For filling 50/57 mm (free type)ø65–75

฿ 113.29

PARTS FOR ELECTRIC FACILITIES 2 Piece(s) 6 Day(s) 88For filling 50/57 mm (free type)ø72–85 (#75)

฿ 145.55

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 115.8For filling 50/57 mm (free type)ø93.7–110 (#100)

Loading...

  1. 1

Basic Information

Color White Material Resin