1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Backup Sleeve (For Filling 25 mm) (MTKS-51BW)

PARTS FOR ELECTRIC FACILITIES

Backup Sleeve (For Filling 25 mm) (MTKS-51BW)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Used in combination with Putty Ace
·Smooth works. Since it is half-split, you can set it by simply pinching a cable and sliding it

 
Part Number
MTKS-51BW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension øD1
(mm)
Product type Compatible hole diameter (void opening)
(mm)

฿ 85.12

PARTS FOR ELECTRIC FACILITIES 2 Piece(s) 6 Day(s) 53.2For filling 25 mmø48–50

Loading...

  1. 1

Basic Information

Color White Material Resin

Please check the type/dimensions/specifications of the part MTKS-51BW in the Backup Sleeve (For Filling 25 mm) series.

Products with similar specification

Part Number
MTKS-19BW
MTKS-25BW
MTKS-31BW
MTKS-54BW
MTKS-63BW
MTKS-75BW
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimension øD1
(mm)
Product type Compatible hole diameter (void opening)
(mm)

฿ 62.44

5 Piece(s) 6 Day(s) 21.5For filling 25 mmø16–20

฿ 53.37

5 Piece(s) 6 Day(s) 27.8For filling 25 mmø23–25

฿ 71.51

5 Piece(s) 6 Day(s) 34.2For filling 25 mmø29–32

฿ 84.80

2 Piece(s) 6 Day(s) 60.3For filling 25 mmø54–56 (#50)

฿ 121.40

2 Piece(s) 6 Day(s) 66.5For filling 25 mmø60–62

฿ 107.79

2 Piece(s) 6 Day(s) 79.2For filling 25 mmø72–75