1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fire-Resistant Black Putty Ace

Fire-Resistant Black Putty Ace
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,222.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Installation is easy — All you need is fill it into the opening like clay.
· The 1‑kg type is ideal for filling a large opening, etc.
· The 15‑kg type is convenient for covering many locations.

 
Part Number
MTKB-A10L
MTKB-A100
MTKB-A666
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(ml)
Product type

฿ 29,140.63

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 10 ℓ15‑kg type

฿ 1,222.70

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 1 box contains 3 packets. (1 packet: 100 ml)-

฿ 2,437.56

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 666 ml1-kg type

Loading...

  1. 1

Basic Information

Material Other