1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fire-Resistant Black Quick 2

Fire-Resistant Black Quick 2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 407.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is a set of Quick 2 (main body) and filler (Putty Ace)
·Both walls and floors can be installed with the same materials
·Comes with a certified seal
·If you want to securely fix the Quick 2 body, you can use aluminum tape

 
Part Number
MTKB-40P2
MTKB-50P2
MTKB-75P2
MTKB-100P2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension øD1
(mm)

฿ 407.09

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 60

฿ 584.30

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 75

฿ 856.40

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 100

฿ 1,016.00

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 127

Loading...

  1. 1

Basic Information

Color Black Material Other