1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fire-Resistant Caulk BP (Part Number)

PARTS FOR ELECTRIC FACILITIES

Fire-Resistant Caulk BP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,581.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Expands to at least twice the size when heated to 190°C or higher temperatures, to prevent spreading of fire.
· Installation is easy — All you need is shape it into a ball like clay and put it into the gap. You can visually check the filled-in condition after application.
· Makes rewiring easy. The semi-hardening compound does not harden completely after application.
· Can be used with CD/PF pipes of all sizes (CD/PF 14 to 22, CD 28). One box is enough for up to 160 applications. (Varies depending on the sizes of application areas.)
 Can be separated to individual portions to let you calculate exactly how much you used.
· With anti-drop sheets (9‑piece sheet × 5)
 *Use these sheets only when there is a risk of dropping.

 
Part Number
MTKS-BP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,581.31

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Color Dark Red Material Other Compatible Pipe Diameter CD (PF) pipe 14/16/22/28 (CD)

Please check the type/dimensions/specifications of the part MTKS-BP in the Fire-Resistant Caulk BP series.