1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

For Square/Round Pipe, H-Shaped Steel, and C-Shaped Steel (SGPA-20)

PARTS FOR ELECTRIC FACILITIES

For Square/Round Pipe, H-Shaped Steel, and C-Shaped Steel (SGPA-20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is used for hanging bolts and supporting racks and ducts, etc.

 
Part Number
SGPA-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible bolt Compatible H structural steel width (B)

฿ 719.13

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) -140 to 205

Loading...

  1. 1

Basic Information

Type Device Mounting Bracket Plating, coating Electrogalvanized

Please check the type/dimensions/specifications of the part SGPA-20 in the For Square/Round Pipe, H-Shaped Steel, and C-Shaped Steel series.

Products with similar specification

Part Number
SGPA-15-3
SGPA-15-4
SGPA-15A
SGPA-20-4
SGPF-10
SGPF-20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCompatible bolt Compatible H structural steel width (B)

฿ 584.30

1 Piece(s) 6 Day(s) W 3/890 to 155 mm

฿ 750.04

1 Piece(s) 6 Day(s) W1/290 to 155 mm

฿ 733.75

1 Piece(s) 6 Day(s) -90 to 155 mm

฿ 902.03

1 Piece(s) 6 Day(s) W1/2140 to 205 mm

฿ 723.14

1 Piece(s) 6 Day(s) -60 to 105

฿ 935.71

1 Piece(s) 6 Day(s) -140 to 205